Image of Redi-Rail - Metric Slide icon

RRS Redi-Rail Linear Guides - Metric Slider

Brand Image of Redi-Rail - Metric Slide

Image of Redi-Rail - Metric Slide

Redi-Rail Metric Sliders are an economical solution designed for precision linear guidance. Outfitted with PBC Linear’s patented side pre-load adjustment, the Redi-Rail metric slider can be quickly fine-tuned for optimum application fit. Sealed against contamination, Redi-Rail Metric Sliders are specially designed to last in tough industrial, machine tool and other dirty environments. The slider body is composed of anodized aluminum alloy and the included tapped mounting holes, bearings are integrally sealed double-row ball bearings that are lubricated for life. The metric sliders are also equipped with a wiper seals to maintain operation in tough surroundings. Using a Gothic arch roller design, the Redi-Rail Metric sliders glide over particulates along the rail for assured, repeatable transfer. This makes Redi-Rail Metric Sliders are a perfect solution to high speed and moderate load applications across several industries.

  • High speed transfer 10m/s (393in/s)
  • Maximum load up to 5950 N (1340lbs)
  • Withstands temperatures up to 80°C (180°F)
  • Hardened steel Gothic arch rollers for high accuracy travel
  • Wheels include integral seals to provide protection in contaminated environments
  • Patented adjustable slide preload standard
  • Standard slide wiper seals for long lasting operation
  • Lubricated for life

 

Image of Redi-Rail - Metric Slide icon

RRS Redi-Rail Linear Guides - Metric Slider

Brand Image of Redi-Rail - Metric Slide

Download the full specifications in the file Redi-Rail® Linear Guides(1MB)

Technical Image of Redi-Rail - Metric Slide

Redi-Rail Slide Dimensions and Life Calculations (mm)
Dimensions Life Calculations
Part # A A1 B D E F G Y Cd Cr Ca Mx My Mz

(mm) (mm) (mm) (mm) (mm) (mm) (mm) (mm) (N) (N) (N) (Nm) (Nm) (Nm)
RRS30 28 22.6 30 86.9 25.4 15.9 26 M5 x 0.8 1440 1000 330 1.8 5.5 12.5
RRS45 33 25.8 45 117 38.1 20.4 36 M8 x 1.25 4404 2660 827 6.6 19.9 47.9
RRS65 42 32.3 65 162 50.8 28.6 52 M8 x 1.25 10200 5950 1678 19 58.2 154.7

 

Image of Redi-Rail - Metric Slide icon

RRS Redi-Rail Linear Guides - Metric Slider

Brand Image of Redi-Rail - Metric Slide


Technical Info
Catalog
Selection Guide
Interchange Chart
Cam Roller Technology Catalog(17MB)
PBC Product Overview Selection Guide(7MB)


Data Sheets
Complete brochure for Redi-Rail® Linear Guides Redi-Rail® Linear Guides(1715kB)


White Papers
Technical Whitepaper for Linear Motion in Washdown Applications Linear Motion Design in Washdown (1775kB)
Lubrication for Linear Roller Bearings and Raceways Lubrication for Linear Roller Bearings and Raceways(346kB)
The Facts About Roller Bearing Life Calculations Roller Bearing Life Calculations(468kB)


Application Stories
Redi Rail Sliding Glass Door Redi Rail Sliding Glass Door(98kB)
Redi-Rail 6-Material Insert Redi-Rail 6-Material Insert(166kB)
Redi-Rail Slides into Safety Redi-Rail Slides into Safety(124kB)
Redi-Rail works in Aircraft Maintenance Gantry Redi-Rail works in Aircraft Maintenance Gantry(132kB)
Redi-Rail Med Insert Redi-Rail-Extends-a-Surgeons-Reach(151kB)


Press Releases
Redi-Rail Pharm Redi-Rail Pharm(96kB)


Image of Redi-Rail - Metric Slide icon

RRS Redi-Rail Linear Guides - Metric Slider

Brand Image of Redi-Rail - Metric Slide

Image of Redi-Rail - Metric Slide icon

RRS Redi-Rail Linear Guides - Metric Slider

Brand Image of Redi-Rail - Metric Slide

Download the full specifications in the file Redi-Rail® Linear Guides(1MB)


 

Image of Redi-Rail - Metric Slide icon

RRS Redi-Rail Linear Guides - Metric Slider

Brand Image of Redi-Rail - Metric Slide

Loading the player ...
Image of Redi-Rail - Metric Slide icon

RRS Redi-Rail Linear Guides - Metric Slider

Brand Image of Redi-Rail - Metric Slide
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
Image of Redi-Rail - Metric Slide icon

RRS Redi-Rail Linear Guides - Metric Slider

Brand Image of Redi-Rail - Metric Slide
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals