Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 

Image of Drawer Slides icon   Redi-Rail® Drawer Slides - Telescopic Guide Technology

Redi-Rail™ Drawer Slides series of telescopic slides is comprised of an S-shaped stainless steel frame, and two identical aluminum rails with embedded hardened steel raceways.  One aluminum member is fixed to the framework and one to the drawer.  The sealed steel rollers offer smooth, quiet, and precise movement.  This configuration allows the slide to be thin, yet strong and rigid.  The resulting product is cost-effective and offers easy installation and long life-span.  Redi-Rail™ Drawer Slides use the toughest products – stainless steel, aircraft aluminum, sealed bearings, and hardened shafting all at a competitive price.

  • S-shaped stainless steel frame
  • Drawer slides in inch and metric lengths, left and right hand configurations
  • Three size options in multiple standard lengths
  • Rollers lubricated for life
  • Preloaded Redi Rail ensures precision movement
  • Stainless steel hardware
Image of Drawer Slides

 

RD Redi-Rail® Inch Series Linear Guide Drawer Slides

The RD series of Redi-Rail™ Drawer Slides offers a telescoping solution in three sizes, and varying lengths in inches.  Each drawer slide  is comprised of an S-shaped stainless steel frame, and two identical aluminum rails with embedded hardened steel raceways.  One aluminum member is fixed to the framework and one to the drawer.  The sealed steel rollers offer smooth, quiet, and precise movement.

  • Left and right hand configurations
  • Three size options in multiple standard lengths ranging from 16” to 48”
  • Rollers lubricated for life

 

RDD Redi-Rail® Metric Series Linear Guide Drawer Slides

The RRD series of Redi-Rail™ Drawer Slides offers a telescoping solution in three sizes, and varying lengths in millimeters.  Each drawer slide  is comprised of an S-shaped stainless steel frame, and two identical aluminum rails with embedded hardened steel raceways.  One aluminum member is fixed to the framework and one to the drawer.  The sealed steel rollers offer smooth, quiet, and precise movement.

  • Left and right hand configurations
  • Three size options in multiple standard lengths ranging from 500mm to 1250mm
  • Rollers lubricated for life

 

 

PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel