PBC Linear Company Logo
Language
1-888-389-6266
Products at a glance
Site Search
 
Catalog Image
Free Catalog Download!

Image of Redi-Rail Linear Guide icon   Redi-Rail Linear Guide

Redi-Rail® linear guides are PBC Linear’s solution for high speed and moderate load linear motion. Redi-Rail uses specifically designed cam roller sliders with our patented side adjustable pre-load option for quick fine-tuning and optimum application-fit. Hardened Gothic Arch rollers are also equipped with double-row sealed bearings to provide fast linear travel in transfer applications. The precision machined aluminum anodized rails are integrated with hardened steel races to ensure strength within a lightweight design. Available in Standard Inch or ISO Metric designs, Redi-Rail linear guides are a perfect solution for multi-axis automated vending, material transfer, robotic dispensing and large format door frame guidance.

  • Available in lengths up to 6m (19ft)
  • Withstands temperatures up to 80°C  (180°F)
  • Maximum load up to 5950 N  (1340 lbs)
  • High speed transfer 10 m/s (393 in/s)
  • Precision machined rail for high parallelism (0.025mm/0.001in)
  • End joinable rails for long-length applications
  • Sealed double row bearings provide maintenance free guidance
  • Patented side-adjustable pre-load design provided in our Metric Series slide
  • Oil Impregnated spring loaded slide wipers provide additional protection in our Metric Series slide
  • FDA compliant version available upon request
Image of Redi-Rail Linear Guide

 

Redi-Rail - Inch Rail

Redi-Rail® Inch Rails are precision machined for optimum accuracy and parallelism. Aluminum rail integrated with hardened steel races, Redi-Rail Inch Rails ensure a lightweight design without sacrificing strength. They are equipped with counter-bore mounting holes for quick installation over multiple orientations. Redi-Rail Inch Rails also can be optimized for corrosion resistance with 440 stainless steel races and can be implemented in several applications; such as automated vending, robotic dispensing, large format door-frames, industrial linear guidance and material handling.

  • Available in lengths up to 6m (19ft)
  • Maximum load capacity up to 3780N (850 lbs)
  • Precision machined rail for high parallelism (0.025mm/0.001’’)

 

Redi-Rail - Inch Slide

Redi-Rail® Inch Sliders are an economical solution designed for precision linear guidance. Sealed against contamination, Redi-Rail Inch Sliders are specially designed to last in tough industrial, machine tool and other dirty environments.

  • High speed transfer 10 m/s (393in/s)
  • Maximum load up to 3780N (850 lbs)
  • Lubricated for life

 

Redi-Rail - Metric Rail

Redi-Rail Metric Rails are precision machined for optimum accuracy and parallelism. Aluminum rail integrated with hardened steel races, Redi-Rail Metric Rails ensure a lightweight design without sacrificing strength.

  • Available in lengths up to 6m (19ft)
  • Maximum load up to 5950 N (1340 lbs)
  • Precision machined rail for high parallelism (0.025mm/0.001in)

 

Redi-Rail - Metric Slide

Redi-Rail Metric Sliders are an economical solution designed for precision linear guidance. Outfitted with PBC Linear’s patented side pre-load adjustment, the Redi-Rail metric slider can be quickly fine-tuned for optimum application fit. Sealed against contamination, Redi-Rail Metric Sliders are specially designed to last in tough industrial, machine tool and other dirty environments.

  • High speed transfer 10m/s (393in/s)
  • Maximum load up to 5950 N (1340lbs)
  • Patented side-adjustable pre-load
  • Lubricated for life