Redi-Rail® Inch Rails are precision machined for optimum accuracy and parallelism. Aluminum rail integrated with hardened steel races, Redi-Rail Inch Rails ensure a lightweight design without sacrificing strength. They are equipped with counter-bore mounting holes for quick installation over multiple orientations. Redi-Rail Inch Rails also can be optimized for corrosion resistance with 440 stainless steel races and can be implemented in several applications; such as automated vending, robotic dispensing, large format door-frames, industrial linear guidance and material handling.
- Available in lengths up to 6m (19ft)
- Maximum load capacity up to 3780N (850 lbs)
- Precision machined rail for high parallelism (0.025mm/0.001’’)