Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-800-962-8979
 

Image of Redi-Rail Linear Guide icon   Redi-Rail Roller Bearing Linear Guide Rails

Redi-Rail® linear guides are PBC Linear’s solution for high speed and moderate load linear motion. Redi-Rail uses specifically designed cam roller sliders with our patented side adjustable pre-load option for quick fine-tuning and optimum application-fit. Hardened Gothic Arch rollers are also equipped with double-row sealed bearings to provide fast linear travel in transfer applications. The precision machined aluminum alloy rails are integrated with hardened steel races to ensure strength within a lightweight design. Available in Standard Inch or ISO Metric designs, Redi-Rail linear guides are a perfect solution for multi-axis automated vending, material transfer, robotic dispensing and large format door frame guidance.

  • http:// Available in lengths up to 6m (19ft)
  • Withstands temperatures up to 80°C  (180°F)
  • Maximum load up to 5950 N  (1340 lbs)
  • High speed transfer 10 m/s (393 in/s)
  • Precision machined rail for high parallelism (0.025mm/0.001in)
  • End joinable rails for long-length applications
  • Sealed double row bearings provide maintenance free guidance
  • Patented side-adjustable pre-load design provided in our Metric Series slide
  • Oil Impregnated spring loaded slide wipers provide additional protection in our Metric Series slide
  • FDA compliant version available upon request

    Download the new Cam Roller Technology catalog here.
Image of Redi-Rail Linear Guide

 

 

 

PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (800) 962-8979 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals