PBC Linear Company Logo
Language
1-888-389-6266
Products at a glance
Site Search
 
Catalog Image
Free Catalog Download!

Image of Round Shaft Technology icon   Round Shaft Technology

Round Shaft Technology utilizes precision round shafting as the guide way, and combines with linear plane bearings or linear ball bearings for movement. While the shafting is often hardened steel, other materials such as stainless steel and hard anodized aluminum are also readily available. All materials are available in the standard industry sizes. RST self lubricating linear plain bearings and linear ball bearings are available wide variety of configurations, and offer solutions for an extensive range of applications. Support rails for round shafting coupled with open bearings offer additional rigidity for heavier loads. Flanged bearings and pillow blocks offer a variety of mounting configurations.
  • Simplicity® linear plane and linear ball bearings in imperial, ISO metric, and JIS metric sizes
  • Closed, open, and flanged styles in bearing only and housed assemblies
  • Selection of shaft materials, length, and configurations
Image of Round Shaft Technology

 

Linear Plane Bearings

PBC Linear has combined the Frelon material with precision bearing technology to create the Simplicity® linear plane bearing. Simplicity self lubricating plain bearings can move in linear, oscillating, rotary, or any combination of motions at speeds exceeding 4 m/s (165 in/s). Designed to handle loads 20 times greater than linear ball bearings, they will not catastrophically fail.

  • Handles loads over 700 kN (157,000 lbs)
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Low maintenance in contaminated environments
  • Size interchangeable drop-in replacement for linear ball bearings
  • Straight OD or optional crowned self-aligning OD

 

Linear Ball Bearing

Considered by many to be the default choice for linear motion applications, the round shaft reticulating Linear Ball Bearing is a tried and tested option suitable for most linear motion applications. PBC Linear’s bearings are size interchangeable with other ball bearing manufacturers and with PBC’s Simplicity® bearings. Most bearings have an advanced polymer resin cage for quieter operation and they come standard with double seals – at no extra cost. Ball bearing based systems are the ideal solution for applications that demand high rigidity/preload, require low friction or have long moment arms.

 

Precision Sleeve Bearing

PBC Linear has taken the Simplicity® linear plane bearing and put it into a smaller package. Its compact size offers weight advantages, as well as space saving features, while retaining all of the other outstanding features of Simplicity® plane bearing technology. Additional features and benefits include:

  • The ability to absorb hard particulates eliminates galling and shaft damage
  • Vibration is dampened, offering smooth and quiet linear motion
  • Ball-less design will NOT catastrophically fail
  • Reliable friction characteristics that do not increase over the life of the bearing

 

Support Rail

PBC Linear offers several support rail options to simplify mounting of linear shafting.  The durable, anodized aluminum alloy linear shaft support rails are available undrilled or predrilled for use with predrilled linear shafting.  Offered in lengths up to 4’, the support rails can be end joined for longer continuous support. 

  • Undrilled and predrilled aluminum support rail in inch sizes from ½” thru 2”
  • One-piece ceramic coated aluminum integral shaft and support rail in sizes ½” thru 2”
  • Support rail assemblies in ½” thru 2”, cut to length or random lengths

 

Linear Shafting

PBC Linear offers linear shafting in a variety of different options to meet a wide range of customer needs.  Available in hardened steel, 440 stainless steel, ceramic coated aluminum alloy, predrilled and undrilled, inch and metric, PBC Linear is perfectly suited to meet and exceed your linear shafting expectations.

  • Solid round shafting is available in inch sizes from 1/8” thru 4”, and metric sizes from 3mm thru 80mm
  • Pre-drilled shafting for use with support rails is available in all materials and most sizes
  • Lengths cut to customer specification & customer machining available upon request

 

Flange Mounts - Plane Bearings

Flange Mount Plane Bearings offer the same great advantages of the Simplicity Linear Plane Bearings and they also incorporate a perpendicular flange for easy mounting.  Flange Mount Linear Plane Bearings come in single and double length and offer Round or Square flanges.  Flange Mount Plane Bearings are available in Imperial (inch), ISO Metric and JIS Metric versions.  Some additional benefits include: 

  • The ability to absorb hard particulates eliminates galling and shaft damage
  • Vibration is dampened, offering smooth and quiet linear motion
  • Custom modifications available – contact an Application Engineer for details

 

Flange Mounts - Ball Bearing

Flange Mount Linear Recirculating Ball Bearings offer the same great advantages of the standard recirculating linear Ball Bearings and they also incorporate a perpendicular flange for easy mounting.  Flange Mount Linear Ball Bearings come in single and double length and offer Round or Square flanges. Flange Mount Ball Bearings are available in Imperial (inch), ISO Metric and JIS Metric versions.  Some additional benefits include: 

  • Low Coefficient of Friction
  • Built in double seals standard
  • Advanced Polymer Resin cage for quieter operation
  • Size interchangeable with PBC Linear’s Simplicity bearings and with other manufacturers

 

Pillow Blocks - Plane Bearings

PBC Linear has combined the Frelon material with precision bearing technology to create the Simplicity® linear plane bearing and then placed that bearing inside of a patented housing to create a Self-Aligning, Plane Bearing Pillow Block.  Made to thrive and survive in the presence of contaminants, the self-lubricating liners offer a number of other desirable features:

  • Patented Self-Aligning Design
  • The ability to absorb hard particulates eliminates galling and shaft damage
  • Vibration is dampened, offering smooth and quiet linear motion

 

Pillow Blocks - Ball Bearings

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications.  These pillow blocks combine PBC Linear’s Linear ball bearings with PBC’s patented self aligning pillow block to compensate for any misalignment in the application.  Straight bore pillow blocks are also available for applications which demand more rigidity.  PBC Linear’s bearings are size interchangeable with other ball bearing manufacturers and with PBC’s Simplicity bearings.  Most bearings have an advanced polymer resin cage for quieter operation and they come standard with double seals – at no extra cost.  Ball bearing based systems are the ideal solution for applications that demand high rigidity/preload, require low friction or have long moment arms.

 

Square Bearings

Simplicity™ square bearings and plugs offer the same characteristics of the standard round-way Simplicity™ bearings, but in a square package. The square bearings are available in 2-sided and 4-sided versions for options in adjustability.

  • Bearing sizes in 1” and 1.5” inside dimension
  • Self-lubricating for oil free operation
  • Replaceable bearing plugs can be purchased separately and used as a wear pad

 

Polymer Bearings

PBC Linear polymer bearings provide the latest advancements in plane polymer technology.  These polymer plane bearings offer a wide spectrum of materials for the most varied applications.  Resistant to corrosion and chemicals, polymer bearings can be implemented into a wide variety of different applications; including textile and knitting machinery, medical equipment, agricultural machinery, and electronics.  Polymer bearings are also smart economically due to their low unit cost, fewer components, and virtually no maintenance cost.  This self-lubricating technology also carries with it a long service life and broad temperature tolerance.  These attributes make polymer bearings a smart and practical choice for a wealth of linear motion applications.

  • ID sizes range from 2mm to 195mm ID
  • Configurations include straight OD, flanged, and washers
  • Low cost
  • Maintenance free, self lubricated (no oil needed)
  • Standard and custom configurations