Image of Round Flange Mount Single Inch Plane Bearing (SDS) icon

SDS Round Flange Mount Single Linear Plain Bearing

Brand Image of Round Flange Mount Single Inch Plane Bearing (SDS)

Image of Round Flange Mount Single Inch Plane Bearing (SDS)

Round Flange Mount Single Inch Plane Bearing’s (SDS) are the Imperial (inch), single length bearing version of this type of bearing.  This bearing also features PBC Linear’s patented self-aligning housing, to help compensate for any misalignment in the application.  This bearing is most commonly found in North America.  This flange bearing has a sturdy aluminum or steel body with a bonded-in Frelon liner. The flange is located at one end of the bearing.  Additional features and benefits include:

  • Available in sizes 1” ID to 2” ID
  • Static Load Capacities up to 25,000 lb  (111,000 N)
  • Standard Shell Material is Anodized Aluminum.  Black Oxided Steel is also available.
  • Self-Aligning is standard
  • Frelon Gold bearing liner standard.  Frelon J and Frelon W optional
  • Self Lubricating for oil free operation
  • Seal options in nitrile rubber, urethane, and viton
  • External lubrication feature is an added option
  • Wide Temperature Range: -400F/+400F (-240C/+204C)
  • Vibration Dampening
  • Custom modifications available – contact an Application Engineer for details

 

Image of Round Flange Mount Single Inch Plane Bearing (SDS) icon

SDS Round Flange Mount Single Linear Plain Bearing

Brand Image of Round Flange Mount Single Inch Plane Bearing (SDS)

Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of Round Flange Mount Single Inch Plane Bearing (SDS)

SDS Flange Mount Dimensional Information
Part Number Bearing Nominal Size Flange Square Barrel Dia. Pilot Dia. Pilot Length Flange Length Head Length Overall Length Max Static Loads (lbs)
Precision Compensated A B C (min) C (max) D (min) D (max) E F G H Frelon Gold Frelon F & J
SDS 16 SDS 16 C 1" 3 2.1 2.1 1.5 1.5 0.88 0.56 2.5 3.93 7050 3525
SDS 20 SDS 20 C 1-1/4" 3.5 2.6 2.6 1.75 1.75 1.13 0.75 3 4.88 10290 5145
SDS 24 SDS 24 C 1-1/2" 4.25 3 3 2 2 1.38 1 3.5 5.88 14100 7050
SDS 32 SDS 32 C 2" 5 3.75 3.75 2.5 2.5 1.63 1 4.5 7.13 25050 12525

 

Image of Round Flange Mount Single Inch Plane Bearing (SDS) icon

SDS Round Flange Mount Single Linear Plain Bearing

Brand Image of Round Flange Mount Single Inch Plane Bearing (SDS)


Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(28MB)
PBC Product Overview Selection Guide(7MB) Self-Lubricating Bearings(148kB)


Data Sheets
Simplicity Bearings - The Simplicity Advantage Simplicity(480kB)
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
Image of Round Flange Mount Single Inch Plane Bearing (SDS) icon

SDS Round Flange Mount Single Linear Plain Bearing

Brand Image of Round Flange Mount Single Inch Plane Bearing (SDS)

Image of Round Flange Mount Single Inch Plane Bearing (SDS) icon

SDS Round Flange Mount Single Linear Plain Bearing

Brand Image of Round Flange Mount Single Inch Plane Bearing (SDS)

Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of Round Flange Mount Single Inch Plane Bearing (SDS) icon

SDS Round Flange Mount Single Linear Plain Bearing

Brand Image of Round Flange Mount Single Inch Plane Bearing (SDS)

Loading the player ...
Image of Round Flange Mount Single Inch Plane Bearing (SDS) icon

SDS Round Flange Mount Single Linear Plain Bearing

Brand Image of Round Flange Mount Single Inch Plane Bearing (SDS)
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
Image of Round Flange Mount Single Inch Plane Bearing (SDS) icon

SDS Round Flange Mount Single Linear Plain Bearing

Brand Image of Round Flange Mount Single Inch Plane Bearing (SDS)

Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Round Flange Mount Double Inch Plane Bearing (DDS)
DDS Simplicity Round Flange Mount Double Linear Plain Bearing

Alternative Solution

Image of Die Set Flange Mount Inch Plane Bearing (PAC)
Die Set Bushings, Flange Mount Inch Plain Bearing (PAC)
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals