Image of Square Flange Mount Inch Plane Bearing (SFP) icon

SFP Square Flange Mount Linear Plain Bearing

Brand Image of Square Flange Mount Inch Plane Bearing (SFP)

Image of Square Flange Mount Inch Plane Bearing (SFP)

Square Flange Mount Inch Plane Bearings (SFP) are the Imperial (inch) single length version of this type of bearing.  This bearing also features PBC Linear’s patented self-aligning housing, to help compensate for any misalignment in the application.  This bearing is most commonly found in North America, and features a Frelon-lined Simplicity linear plane bearing retained in a sturdy aluminum housing. The flange is located at one end of the bearing.  Additional features and benefits include:

  • Available in sizes 1/2” ID to 1” ID
  • Static Load Capacities up to 3800 lb  (16,900 N)
  • Standard Housing Material is Anodized Aluminum. 
  • Square Flanges only
  • Self-Aligning is standard
  • Frelon GOLD is the standard liner.  Frelon J and Frelon W are optional
  • Self Lubricating for oil and maintenance free operation
  • Seal options in nitrile rubber, urethane, and viton
  • Wide temperature range:  -400° F/ 400° F (-240° C/ 204° C)
  • Vibration Dampening
  • Custom modifications available – contact an Application Engineer for details
Only certified Simplicity® 60 Plus® Shafting provides maximum linear bearing performance. Download the brochure here.

 

Image of Square Flange Mount Inch Plane Bearing (SFP) icon

SFP Square Flange Mount Linear Plain Bearing

Brand Image of Square Flange Mount Inch Plane Bearing (SFP)

Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of Square Flange Mount Inch Plane Bearing (SFP)

SFP Flange Mount Dimensional Information
Part Number Bearing Nominal Size Flange Square Hole Spacing Barrel Dia. Flange Length Bolt Size Hole Size Overall Length Max Static Loads (lbs)
Precision Compensated A B C D E F G L Frelon Gold Frelon F & J
SFP 08 SFP 08 C 1/2" 1.63 1.25 1.25 0.25 #8 0.19 1.69 1950 975
SFP 12 SFP 12 C 3/4" 2.38 1.75 1.75 0.38 #10 0.22 2.07 2940 1470
SFP 16 SFP 16 C 1" 2.75 2.13 2.25 0.5 1/4'' 0.28 2.81 3810 1905

 

Image of Square Flange Mount Inch Plane Bearing (SFP) icon

SFP Square Flange Mount Linear Plain Bearing

Brand Image of Square Flange Mount Inch Plane Bearing (SFP)


Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(28MB)
PBC Product Overview Selection Guide(7MB) Self-Lubricating Bearings(148kB)


Data Sheets
Simplicity Bearings - The Simplicity Advantage Simplicity(480kB)
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
Image of Square Flange Mount Inch Plane Bearing (SFP) icon

SFP Square Flange Mount Linear Plain Bearing

Brand Image of Square Flange Mount Inch Plane Bearing (SFP)

Image of Square Flange Mount Inch Plane Bearing (SFP) icon

SFP Square Flange Mount Linear Plain Bearing

Brand Image of Square Flange Mount Inch Plane Bearing (SFP)

Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of Square Flange Mount Inch Plane Bearing (SFP) icon

SFP Square Flange Mount Linear Plain Bearing

Brand Image of Square Flange Mount Inch Plane Bearing (SFP)

Loading the player ...
Image of Square Flange Mount Inch Plane Bearing (SFP) icon

SFP Square Flange Mount Linear Plain Bearing

Brand Image of Square Flange Mount Inch Plane Bearing (SFP)
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
Image of Square Flange Mount Inch Plane Bearing (SFP) icon

SFP Square Flange Mount Linear Plain Bearing

Brand Image of Square Flange Mount Inch Plane Bearing (SFP)

Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Square Flange Mount Double Inch Plane Bearing (DFP)
DFP Square Mount Round Flange Double Linear Plain Bearing
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals