Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ) icon

SFPJ JIS Metric Square Round Flange Mount Linear Plain Bearing

Brand Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ)

Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ)

Square (SFPJ) and Round (SFPJR) Flange Mount Single Metric Plain Bearings are the JIS Metric single length versions of this type of bearing, and they are most commonly found in Japan and the rest of Asia.  This flange bearing has a sturdy aluminum body with a Frelon liner bonded directly to the ID.  The flange is located at one end of the bearing.  Additional features and benefits include:

  • Available in sizes 6 mm ID to 80 mm ID
  • Static load capacities up to 241,000 N (54,000 lb)
  • Standard shell material is anodized aluminum. 
  • Square or round Flanges available.
  • Frelon GOLD is the standard bearing liner.  FrelonJ & FrelonW are optional
  • Self lubricating for oil free operation
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Vibration damping
  • Custom modifications available – contact an Application Engineer for details

 

Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ) icon

SFPJ JIS Metric Square Round Flange Mount Linear Plain Bearing

Brand Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ)

Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ)

SFP DIMENSIONAL INFORMATION
Precision I.D. Series Nominal Compensated I.D. Series C K Df Max. Static Load (kg.)
Part No. Size Part No. Length Square O.D. Frelon
Square Round mm Square Round Max. Max. Max. Gold J
SFPJ 06 SFPJR 06 6 SFPJ 06 C SFPJR 06 C 19 22 28 251 126
SFPJ 08 SFPJR 08 8 SFPJ 08 C SFPJR 08 C 24 25 32 422 212
SFPJ 10 SFPJR 10 10 SFPJ 10 C SFPJR 10 C 29 30 40 638 320
SFPJ 12 SFPJR 12 12 SFPJ 12 C SFPJR 12 C 30 32 42 792 398
SFPJ 13 SFPJR 13 13 SFPJ 13 C SFPJR 13 C 32 34 43 915 459
SFPJ 16 SFPJR 16 16 SFPJ 16 C SFPJR 16 C 37 37 48 1302 654
SFPJ 20 SFPJR 20 20 SFPJ 20 C SFPJR 20 C 42 42 54 1847 928
SFPJ 25 SFPJR 25 25 SFPJ 25 C SFPJR 25 C 59 50 62 3244 1629
SFPJ 30 SFPJR 30 30 SFPJ 30 C SFPJR 30 C 64 58 74 4222 2120
SFPJ 35 SFPJR 35 35 SFPJ 35 C SFPJR 35 C 70 64 82 5388 2705
SFPJ 40 SFPJR 40 40 SFPJ 40 C SFPJR 40 C 80 75 96 7037 3534
SFPJ 50 SFPJR 50 50 SFPJ 50 C SFPJR 50 C 100 92 116 10996 5521
SFPJ 60 SFPJR 60 60 SFPJ 60 C SFPJR 60 C 110 106 134 14514 7288
SFPJ 80 SFPJR 80 80 SFPJ 80 C SFPJR 80 C 140 136 164 24630 12368

 

Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ) icon

SFPJ JIS Metric Square Round Flange Mount Linear Plain Bearing

Brand Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ)


Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(34MB)
PBC Product Overview Selection Guide(7MB)


Data Sheets
Simplicity Bearings - The Simplicity Advantage Simplicity(480kB)
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
Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ) icon

SFPJ JIS Metric Square Round Flange Mount Linear Plain Bearing

Brand Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ)

Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ) icon

SFPJ JIS Metric Square Round Flange Mount Linear Plain Bearing

Brand Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ)

Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ) icon

SFPJ JIS Metric Square Round Flange Mount Linear Plain Bearing

Brand Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ)

Loading the player ...
Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ) icon

SFPJ JIS Metric Square Round Flange Mount Linear Plain Bearing

Brand Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ)
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
Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ) icon

SFPJ JIS Metric Square Round Flange Mount Linear Plain Bearing

Brand Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ)

Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Square Flange Mount Double Inch Plane Bearing (DFP)
DFP Square Mount Round Flange Double Linear Plain Bearing
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals