Image of Square-Round Flange Mount Single Metric Plane Bearing (SFPM) icon

SFPM Square-Round Flange Mount Single Metric Plane Linear Bearing

Brand Image of Square-Round Flange Mount Single Metric Plane Bearing (SFPM)

Image of Square-Round Flange Mount Single Metric Plane Bearing (SFPM)

Square (SFPM) and Round (SFPMR) Flange Mount Single Metric Plane Bearings are the ISO Metric single length versions of this type of bearing, and they are most commonly found in Europe.  This flange bearing has a sturdy aluminum body with Frelon liner bonded directly to the ID.  The flange is located at one end of the bearing.  Additional features and benefits include:

  • Available in sizes 8 mm ID to 80 mm ID
  • Static Load Capacities up to 284,000 N (63,900 lb)
  • Standard Housing Material is Anodized Aluminum. 
  • Square or Round Flanges available.
  • Frelon GOLD is the standard bearing liner.  FrelonJ & FrelonW are optional
  • Self Lubricating for oil free operation
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Vibration Dampening
  • Custom modifications available – contact an Application Engineer for details

 

Image of Square-Round Flange Mount Single Metric Plane Bearing (SFPM) icon

SFPM Square-Round Flange Mount Single Metric Plane Linear Bearing

Brand Image of Square-Round Flange Mount Single Metric Plane Bearing (SFPM)

Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of Square-Round Flange Mount Single Metric Plane Bearing (SFPM)

Basic Dimensional Information
Precision I.D. Series Nominal Compensated I.D. Series C K Df Max. Static Load (kg.)
Part No. Size Part No. Length Square O.D. Frelon
Square Round mm Square Round Max Max. Max. Gold J
SFPM 08 SFPMR 08 8 SFPM 08 C SFPMR 08 C 25 25 32 4480 221
SFPM 12 SFPMR 12 12 SFPM 12 C SFPMR 12 C 32 32 42 844 424
SFPM 16 SFPMR 16 16 SFPM 16 C SFPMR 16 C 36 35 46 1267 636
SFPM 20 SFPMR 20 20 SFPM 20 C SFPMR 20 C 45 42 54 1979 994
SFPM 25 SFPMR 25 25 SFPM 25 C SFPMR 25 C 58 50 62 3189 1601
SFPM 30 SFPMR 30 30 SFPM 30 C SFPMR 30 C 68 60 76 4486 2253
SFPM 40 SFPMR 40 40 SFPM 40 C SFPMR 40 C 80 75 98 7037 3534
SFPM 50 SFPMR 50 50 SFPM 50 C SFPMR 50 C 100 88 112 10996 5521
SFPM 60 SFPMR 60 60 SFPM 60 C SFPMR 60 C 125 106 134 16493 8282
SFPM 80 SFPMR 80 80 SFPM 80 C SFPMR 80 C 165 136 164 29028 14576

 

Image of Square-Round Flange Mount Single Metric Plane Bearing (SFPM) icon

SFPM Square-Round Flange Mount Single Metric Plane Linear Bearing

Brand Image of Square-Round Flange Mount Single Metric Plane Bearing (SFPM)


Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(30MB)
PBC Product Overview Selection Guide(7MB) Self-Lubricating Bearings(148kB)


Data Sheets
Simplicity Bearings - The Simplicity Advantage Simplicity(480kB)
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
Image of Square-Round Flange Mount Single Metric Plane Bearing (SFPM) icon

SFPM Square-Round Flange Mount Single Metric Plane Linear Bearing

Brand Image of Square-Round Flange Mount Single Metric Plane Bearing (SFPM)

Image of Square-Round Flange Mount Single Metric Plane Bearing (SFPM) icon

SFPM Square-Round Flange Mount Single Metric Plane Linear Bearing

Brand Image of Square-Round Flange Mount Single Metric Plane Bearing (SFPM)

Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of Square-Round Flange Mount Single Metric Plane Bearing (SFPM) icon

SFPM Square-Round Flange Mount Single Metric Plane Linear Bearing

Brand Image of Square-Round Flange Mount Single Metric Plane Bearing (SFPM)

Loading the player ...
Image of Square-Round Flange Mount Single Metric Plane Bearing (SFPM) icon

SFPM Square-Round Flange Mount Single Metric Plane Linear Bearing

Brand Image of Square-Round Flange Mount Single Metric Plane Bearing (SFPM)
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
Image of Square-Round Flange Mount Single Metric Plane Bearing (SFPM) icon

SFPM Square-Round Flange Mount Single Metric Plane Linear Bearing

Brand Image of Square-Round Flange Mount Single Metric Plane Bearing (SFPM)

Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Square Flange Mount Double Inch Plane Bearing (DFP)
DFP Square Mount Round Flange Double Linear Plain Bearing
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals