At the core of the SIMO® Series Linear Motion Platform is a SIMO qualified linear rail. The Simultaneous Integral Milling Operation qualifies the rail to tolerances that have 6x less bow, 2x less twist, and 2x better flatness. The result is a base rail with machined precision at aluminum extrusion prices.
The SIMO Series rails are available as components combined with 3 options of bearing tribologies for the carriage; self-lubricating FrelonGOLD®plain bearings which are ideally suited for contaminated environments, V-wheel roller bearings for high speed applications, and profile rail linear guideways with recirculating ball bearings for rigidity and precision.