Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 

SIMO Series Platform Brand Icon   SIMO Series Components

At the core of the SIMO® Series Linear Motion Platform is a SIMO qualified linear rail.  The Simultaneous Integral Milling Operation qualifies the rail to tolerances that have 6x less bow, 2x less twist, and 2x better flatness.  The result is a base rail with machined precision at aluminum extrusion prices.
 
The SIMO Series rails are available as components combined with 3 options of bearing tribologies for the carriage; self-lubricating FrelonGOLD®plain bearings which are ideally suited for contaminated environments, V-wheel roller bearings for high speed applications, and profile rail linear guideways with recirculating ball bearings for rigidity and precision.

SIMO Series Platform Brand Image

 

 

 

PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel