Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 

SIMO Series Platform Brand Icon   SIMO Series Driven Systems

With the ability to be integrated with any bearing option, the SIMO® Series Linear Motion Platform offers 3 drive options:

  • Lead screw  -  with standard fixed or Contant ForceTM anti-backlash options, the self-lubricating polymer nuts and lead screws provide good rigidity, vibration dampening , and consistent performance.  Most common leads available are 1, 2, 5, 10, and 16 mm.  Consult the factory for other options.
  • Belt drive  -  2 versions are available 
    • Horizontal belt and motor mount for the UGT tall profile provides greater structural integrity for higher unsupported loads.

    • Vertical belt and motor mount for UGA low profile rail provides a compact economical belt driven solution.
  • Ball screw  -  with a selection of accuracy classes and leads, the ball screw solutions provide the highest rigidity and precision available.

All are available with 42 mm (NEMA 17) or 56 mm (NEMA 23) stepper motors or mounting plates for other motor options.

SIMO Series Platform Brand Image

 

SIMO Series Driven Systems - Lead Screw

With the ability to be integrated with any bearing option, the SIMO® Series Linear Motion Platform offers 3 drive options:

  • Lead screw  -  with standard fixed or Contant ForceTM anti-backlash options, the self-lubricating polymer nuts and lead screws provide good rigidity, vibration dampening, and consistent performance.  Most common leads available are 1, 2, 5, 10, and 16 mm.  Consult the factory for other options.
  • Belt drive  -  2 versions are available 
    • Horizontal belt and motor mount for the UGT tall profile provides greater structural integrity for higher unsupported loads.

    • Vertical belt and motor mount for UGA low profile rail provides a compact economical belt driven solution.
  • Ball screw  -  with a selection of accuracy classes and leads, the ball screw solutions provide the highest rigidity and precision available.

All are available with 42 mm (NEMA 17) or 56 mm (NEMA 23) stepper motors or mounting plates for other motor options.

 

SIMO Series Driven Systems - Belt

Belt driven versions of the SIMO® Series Linear Motion Platform can be integrated with any of the 3 bearing options and are available with 2 choices of belt/motor mounting. 

  • Horizontal belt and motor mount for the UGT tall profile provides greater structural integrity for higher unsupported loads.

  • Vertical belt and motor mount for UGA low profile rail provides a compact economical belt driven solution.

SIMO® Series belt driven systems overview:

  • Ideal for high speed, high duty cycle applications

  • Belt material:  nylon covered, fiberglass reinforced, neoprene

  • Rounded GT®2 tooth design creates better engagement with the pulley resulting in greater torque transfer, reduced vibration, and extended life

 

SIMO Series Driven Systems - Ball Screw

Ball screw driven versions of the SIMO® Series Linear Motion Platform can be integrated with any of the 3 bearing options.

  • Preloaded ball nut provides low friction, stiffness, and rigidity

  • Ideal for applications that require precise positional accuracy
  • Multiple leads and accuracy classes available ... consult factory for options

 

 

PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel