Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 

SIMO Series Platform Brand Icon   SIMO Series Linear Motion Platform

The SIMO® Series Linear Motion Platform is a solution designed to be versatile, flexible, and affordable.

  • Versatile options allow a design engineer to meet multiple application requirements within a single platform.
  • Flexible due to consistent geometry creating a platform of interchangeable options.
  • Affordable with SIMO qualified rails providing machined precision at extrusion prices.

The SIMO Series Linear Motion Platform range of options includes:

  • Rail heights; low profile for tight spaces or a tall version for greater structural integrity. Each aluminum base rail is uniquely qualified with the SIMO process(Simultaneous Integral Milling Operation) for six times less bow, two times less twist, and two times better flatness. The result is a base rail with machined precision at aluminum extrusion prices.
  • 3 bearing tribologies; self-lubricating FrelonGOLD®plain bearings which are ideally suited for contaminated environments, V-wheel roller bearings for high speed applications, and profile rail linear guideways with recirculating ball bearings for rigidity and precision.
  • 3 drive types; lead screw with machined nut or anti-backlash nut, ball screw, or two versions of belt drives.
This versatility to mix-n-match features within the same design envelope allows an engineer to test multiple configurations, easily adapt to changing requirements dependent upon load, speed, accuracy, environment, and life considerations, while specifying a linear motion system that is on budget and on time every time.

Download the SIMO Series catalog here.

 

SIMO Series Components

At the core of the SIMO® Series Linear Motion Platform is a SIMO qualified linear rail.  The Simultaneous Integral Milling Operation qualifies the rail to tolerances that have 6x less bow, 2x less twist, and 2x better flatness.  The result is a base rail with machined precision at aluminum extrusion prices.
 
The SIMO Series rails are available as components combined with 3 options of bearing tribologies for the carriage; self-lubricating FrelonGOLD®plain bearings which are ideally suited for contaminated environments, V-wheel roller bearings for high speed applications, and profile rail linear guideways with recirculating ball bearings for rigidity and precision.

 

SIMO Series Driven Systems

With the ability to be integrated with any bearing option, the SIMO® Series Linear Motion Platform offers 3 drive options:

  • Lead screw  -  with standard fixed or Contant ForceTM anti-backlash options, the self-lubricating polymer nuts and lead screws provide good rigidity, vibration dampening, and consistent performance.  Most common leads available are 1, 2, 5, 10, and 16 mm.  Consult the factory for other options.
  • Belt drive  -  2 versions are available 
    • Horizontal belt and motor mount for the UGT tall profile provides greater structural integrity for higher unsupported loads.

    • Vertical belt and motor mount for UGA low profile rail provides a compact economical belt driven solution.
  • Ball screw  -  with a selection of accuracy classes and leads, the ball screw solutions provide the highest rigidity and precision available.

All are available with 42 mm (NEMA 17) or 56 mm (NEMA 23) stepper motors or mounting plates for other motor options.

 

 

PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel