Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 
  • Product Overview
  • Specifications
  • Downloads
  • CAD Model
  • Accessories
  • Videos
  • Request Quote
  • Reviews
Image of Steel Shaft Aluminum Rail Assembly - SRA icon

SRA Linear Shafting Aluminum Support Rail Assembly


Image of Steel Shaft Aluminum Rail Assembly - SRA

The Steel Shaft Aluminum Rail Assembly Feather Rail is a two-piece shaft and support rail assembly consisting of a hardened steel predrilled shaft attached to a predrilled aluminum support rail.  Optional shaft materials include 440 stainless steel and PBC’s ceramic coated aluminum Feather Shaft.  The shaft rail assembly is deal for use in applications where high load carrying capacity is essential, and is designed to be used with Simplicity Frelon GOLD linear plane bearings and pillow blocks. 

  • Available in inch sizes from ½” thru 2”
  • Offers high load carrying capacity due to full-length support
  • Predrilled mounting holes offer easy mounting solution, also available without mounting holes
  • Instant bolt-down installation
  • Variety of shaft materials for diverse applications

 

Image of Steel Shaft Aluminum Rail Assembly - SRA icon

SRA Linear Shafting Aluminum Support Rail Assembly


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of Steel Shaft Aluminum Rail Assembly - SRA

SRA Linear Shafting Aluminum Dimensional Information
Part No.Nominal shaft size Diameter ToleranceAB CDE FHole Spacing Max. LengthWeight
(in.)Min.Max. +/-.002BoltHoleXY (ft.)(lbs./in.)
SRA08-xx1/2"0.49880.49961.1251.5000.2500.1881.000#60.1694240.101
SRA10-xx5/8"0.62380.62461.6250.3130.2501.125#80.1930.145
SRA12-xx3/4"0.74880.74961.5001.7500.3750.2501.250#100.221630.202
SRA16-xx1"0.99880.99961.7502.1250.5000.2501.5001/4"0.2810.328
SRA20-xx1-1/4"1.24881.24962.1252.5000.5630.3131.8755/16"0.3430.493
SRA24-xx1-1/2"1.49871.49952.5003.0000.6880.3752.2505/16"0.343840.711
SRA32-xx2"1.99851.99953.2503.7500.8750.5002.7503/8"0.4061.231

 

Image of Steel Shaft Aluminum Rail Assembly - SRA icon

SRA Linear Shafting Aluminum Support Rail Assembly



Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(30MB)
PBC Product Overview Selection Guide(7MB)


Data Sheets
Shafting Engineered For Maximum Bearing Performance Simplicity 60 Plus Shafting(993kB)
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)
Comparing linear bearing technologies Simplicity vs Igus Comparison(192kB)
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
Image of Steel Shaft Aluminum Rail Assembly - SRA icon

SRA Linear Shafting Aluminum Support Rail Assembly


Image of Steel Shaft Aluminum Rail Assembly - SRA icon

SRA Linear Shafting Aluminum Support Rail Assembly


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of Steel Shaft Aluminum Rail Assembly - SRA icon

SRA Linear Shafting Aluminum Support Rail Assembly


Loading the player ...
Image of Steel Shaft Aluminum Rail Assembly - SRA icon

SRA Linear Shafting Aluminum Support Rail Assembly
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
Image of Steel Shaft Aluminum Rail Assembly - SRA icon

SRA Linear Shafting Aluminum Support Rail Assembly
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
PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals