Image of Inch Closed Ball Bearing (IPS) icon

Self-aligning Linear Super Ball Bearing, Inch Closed (IPS)


Image of Inch Closed Ball Bearing (IPS)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications. This is the closed, self-aligning imperial (inch) version. It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings. This bearing has unique floating steel plates in it which allow it to rock inside the housing, compensating for any misalignment within the application.

  • ID sizes range from 1/4" to 2”
  • Static Load Capacities up to 3000 lb (13,300 N)
  • Dynamic Load Capacities up to 2400 lb (10,600 N)
  • Size Interchangeable with industry standards & with “Simplicity” series
  • Low Coefficient of Friction
  • Heat treated alloy steel shell
  • Resin retainer for reduced noise
  • Good temperature range: -4/+176F (-20/+80C)
  • Double Seals included standard – no additional cost!

 

Image of Inch Closed Ball Bearing (IPS) icon

Self-aligning Linear Super Ball Bearing, Inch Closed (IPS)


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of Inch Closed Ball Bearing (IPS)

IPS Series Dimensions & Tolerances Load Rating
Nominal Shaft Dia. Part D L Dynamic Static
(inch) (mm) Number (inch) (mm) (inch) (mm) C (lbf) Co (lbf)
1/4 6.35 IPS4 0.5 12.7 0.750 19.05 57 49
3/8 9.53 IPS6 0.63 15.88 0.875 22.23 78 66
1/2 9.53 IPS8 0.88 22.23 1.250 31.75 190 190
5/8 15.88 IPS10 1.13 28.58 1.500 38.1 290 340
3/4 19.05 IPS12 1.25 31.75 1.625 41.28 500 430
1 25.4 IPS16 1.56 39.69 2.250 57.15 820 780
1-1/4 31.75 IPS20 2 50.8 2.625 66.68 1240 1270
1-1/2 38.1 IPS24 2.38 60.33 3.000 76.2 1510 1540
2 50.8 IPS32 3 76.2 4.000 101.6 2230 2580

 

Image of Inch Closed Ball Bearing (IPS) icon

Self-aligning Linear Super Ball Bearing, Inch Closed (IPS)
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
The Science of Self-Lubrication | Frelon, Self-Lubrication, and Simplicity The Science of Self-Lubrication(471kB)
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
Image of Inch Closed Ball Bearing (IPS) icon

Self-aligning Linear Super Ball Bearing, Inch Closed (IPS)


Image of Inch Closed Ball Bearing (IPS) icon

Self-aligning Linear Super Ball Bearing, Inch Closed (IPS)


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of Inch Closed Ball Bearing (IPS) icon

Self-aligning Linear Super Ball Bearing, Inch Closed (IPS)


Loading the player ...
Image of Inch Closed Ball Bearing (IPS) icon

Self-aligning Linear Super Ball Bearing, Inch Closed (IPS)
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
Image of Inch Closed Ball Bearing (IPS) icon

Self-aligning Linear Super Ball Bearing, Inch Closed (IPS)


Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Inch Closed Bearing (FL)
FL (Inch) Closed PTFE Coated Self-lubricating linear bearing

Alternative Solution

Image of Inch Closed Ball Bearing (IP)
Linear Ball Bearing, Inch Closed (IP)
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals