Compound E is the default choice for most applications.
PBC Linear’s Polymer Bearing Compound E is a thermoplastic compound comprised of PBT polymer matrix reinforced with synthetic fibers and modified with triboadditives. Polymer thrust washers made with compound E are designed to assist with axial loads, and offer very cost effective sliding performance under moderate operational conditions. These composite thrust washers are self lubricating, offering virtually no maintenance. State-of-the-art injection-molding technology allows PBC to maintain the critical dimensional tolerances crucial for precision fits. The polymer Compound E’s excellent load bearing and self-lubricating properties make them ideal thrust washer candidates for demanding applications such as transmissions, gearboxes, transfer cases, compressors, turbo machinery, and pumps.
- ID sizes range from 10mm to 160mm and thicknesses from 1.5mm to 3.0mm
- Highly efficient high temperature material
- Resistant to dirt, dust and chemicals
- Corrosion free and waterproof
- Vibration dampening
- Low friction, low maintenance
- Material Structure – PBT + powdered bronze + PTFE
- Color: Brown
More information coming soon!
*Note: You must login to view all White Papers and Interchange charts.
Notice: You must be logged in to download CAD Models.