Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 

Image of Precision Sleeve Bearing/Bushing icon   Simplicity® Precision Sleeve Linear Plain Bearings

PBC Linear has taken the Simplicity® linear plane bearing and put it into a smaller package. Its compact size offers weight advantages, as well as space saving features, while retaining all of the other outstanding features of Simplicity® plane bearing technology. The precision sleeve (PS/PSM) and sleeve flange bearings (PSF/PSFM) are designed for press fit or slip fit and epoxy, giving flexibility in housing design. Plane bearing design allows for simultaneous linear and rotary motion at speeds exceeding 4 m/s (165 in/s). Ball-less design will NOT catastrophically fail. Additional features and benefits include:

  • The ability to absorb hard particulates eliminates galling and shaft damage
  • Vibration is dampened, offering smooth and quiet linear motion
  • Ball-less design will NOT catastrophically fail
  • Shock loads are absorbed without damage to components
  • Reliable friction characteristics that do not increase over the life of the bearing
  • Close fit and wiping action cleans the shafting and eliminates the need for seals in 90% of applications
  • They will not catastrophically fail
Image of Precision Sleeve Bearing/Bushing

 

(PS) Simplicity® Precision Sleeve Linear Plain Bearings

Designed to be size interchangeable with bronze bushings, Babbitt bearings and “DU” style bearings. Highly compact design for tight spaces with Frelon liners for high performance and long life. Bearings are available in many popular Imperial (Inch) sizes. Plane bearing design allows for simultaneous linear and rotary motion.

  • ID sizes range from 3/16” to 3”
  • Static Load Capacities up to 31,000 lb (137 kN)
  • Wide temperature range:  -400° F/ 400° F (-240° C/ 204° C)
  • Self Lubricating for oil free operation

 

(PSM) Metric Simplicity® Precision Sleeve Linear Plain Bearings

Designed to be size interchangeable with bronze bushings, Babbitt bearings and “DU” style bearings. Highly compact design for tight spaces with Frelon liners for high performance and long life. Bearings are available in many popular metric sizes. Plane bearing design allows for simultaneous linear and rotary motion.

  • ID sizes range from 6 mm to 60 mm
  • Static Load Capacities up to 74 kN (16,000 lbs)
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Self Lubricating for oil free operation

 

(PSF) Simplicity® Flanged Precision Linear Sleeve Bearing

Designed to be size interchangeable with bronze bushings, Babbitt bearings and “DU” style bearings. Highly compact design for tight spaces with Frelon liners for high performance and long life. Integrated flanged bearing design combines standard bushing with a thrust washer, simplifying the design and reducing part counts. Bearings are available in many popular Imperial (Inch) sizes. Plane bearing design allows for simultaneous linear and rotary motion.

  • ID sizes range from 3/16” to 3”
  • Static Load Capacities up to 31,000 lb (137 kN)
  • Wide temperature range:  -400° F/ 400° F (-240° C/ 204° C)
  • Self Lubricating for oil free operation

 

(PSFM) Simplicity® Metric Flanged Sleeve Linear Bearing

Designed to be size interchangeable with bronze bushings, Babbitt bearings and “DU” style bearings. Highly compact design for tight spaces with Frelon liners for high performance and long life. Integrated flanged bearing design combines standard bushing with a thrust washer, simplifying the design and reducing part counts. Bearings are available in many popular metric sizes. Plane bearing design allows for simultaneous linear and rotary motion.

  • ID sizes range from 6mm to 50mm
  • Static Load Capacities up to 51 kN (11,000 lbs)
  • Self Lubricating for oil free operation

 

 

PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel