Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 

Image of Precision Sleeve Bearing/Bushing icon   Simplicity® Precision Sleeve Linear Plain Bearings

PBC Linear has taken the Simplicity® linear plane bearing and put it into a smaller package. Its compact size offers weight advantages, as well as space saving features, while retaining all of the other outstanding features of Simplicity® plane bearing technology. The precision sleeve (PS/PSM) and sleeve flange bearings (PSF/PSFM) are designed for press fit or slip fit and epoxy, giving flexibility in housing design. Plane bearing design allows for simultaneous linear and rotary motion at speeds exceeding 4 m/s (165 in/s). Ball-less design will NOT catastrophically fail. Additional features and benefits include:

  • The ability to absorb hard particulates eliminates galling and shaft damage
  • Vibration is dampened, offering smooth and quiet linear motion
  • Ball-less design will NOT catastrophically fail
  • Shock loads are absorbed without damage to components
  • Reliable friction characteristics that do not increase over the life of the bearing
  • Close fit and wiping action cleans the shafting and eliminates the need for seals in 90% of applications
  • They will not catastrophically fail
Image of Precision Sleeve Bearing/Bushing

 

 

 

PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel