Simplicity™ part number SB16 is the 1” inside dimension standard length square bearing. The SB16 square bearings are available in 2-sided and 4-sided versions for options in adjustability. The 2-sided version has Frelon™ pads on two sides, and the adjustable bearing plugs on the other two sides. The 4-sided square bearing has adjustable plugs on all 4 sides. The housings are anodized aluminum and the easily replaced bearing plugs are 316 stainless steel lined with Frelon™. The addition of four 8-32 tapped mounting holes on each face of the square bearing offers mounting flexibility.
- Self-lubricating
- Wide temperature range from -400° F (-240°C) to +400° F (+204°C)
- Easily withstands shock and vibration
- Replaceable bearing plugs can be purchased separately
- Available with FrelonJ™ or Frelon GOLD™
- Can be mounted in any orientation
| PART NO. |
Square Bearing Description
|
BEARING (lbs.) |
| SB16-2E |
Standard 1.0" two-sided adjustable square bearing with FrelonJ plugs for stainless steel shafting. |
0.48 |
| SB16-2 |
Optional 1.0" two-sided adjustable square bearing with FrelonGOLD plugs for steel shafting
|
0.48 |
| SB16-4E |
Standard 1.0" four-sided adjustable square bearing with FrelonJ plugs for stainless steel shafting. |
0.56 |
| SB16-4 |
Optional 1.0" four-sided adjustable square bearing with FrelonGOLD plugs for steel shafting |
0.56 |
*Note: You must login to view all White Papers and Interchange charts.
Notice: You must be logged in to download CAD Models.