Simplicity™ part number SB24 is the 1.5” inside dimension standard length square bearing. The SB24 square bearings are available in 2-sided and 4-sided versions for options in adjustability. The 2-sided version has Frelon™ pads on two sides, and the adjustable bearing plugs on the other two sides. The 4-sided square bearing has adjustable plugs on all 4 sides. The housings are anodized aluminum and the easily replaced bearing plugs are 316 stainless steel lined with Frelon™. The addition of eight ¼-20 tapped mounting holes on each face of the square bearing offers mounting flexibility.
- Self-lubricating
- Wide temperature range from -400° F (-240°C) to +400° F (+204°C)
- Easily withstands shock and vibration
- Replaceable bearing plugs can be purchased separately
- Available with FrelonJ™ or Frelon GOLD™
- Can be mounted in any orientation
|
PART NO.
|
SQUARE BEARING (SBL24) DESCRIPTION
|
BEARING (lbs.)
|
| SB24-2E |
Standard 1.5" two-sided square bearing with frelonJ plugs for stainless steel shaftng |
0.96 |
| SB24-2 |
Standard 1.5" two-sided square bearing with FrelonGOLD plugs for steel shafting |
0.96 |
| SB24-4E |
Standard 1.5" four-sided adjustablesquare bearing with frelonJ plugs for stainless steel shaftng |
1.12 |
| SB24-4 |
Optional1.5" four-sided adjustable square bearing with FrelonGOLD plugs for steel shafting |
1.12 |
*Note: You must login to view all White Papers and Interchange charts.
Notice: You must be logged in to download CAD Models.