Simplicity™ part number SBL16 is the 1” inside dimension extended length square bearing. This extended length allows for longer cantilever arms. The SBL16 square bearings are available in 2-sided and 4-sided versions for options in adjustability. The 2-sided version has Frelon™ pads on two sides, and the adjustable bearing plugs on the other two sides. The 4-sided square bearing has adjustable plugs on all 4 sides. The housings are anodized aluminum and the easily replaced bearing plugs are 316 stainless steel lined with Frelon™. The addition of eight 8-32 tapped mounting holes on each face of the square bearing offers mounting flexibility.
- Self-lubricating
- Wide temperature range from -400° F (-240°C) to +400° F (+204°C)
- Easily withstands shock and vibration
- Replaceable bearing plugs can be purchased separately
- Available with FrelonJ™ or Frelon GOLD™
- Can be mounted in any orientation
| PART NO. |
SQUARE BEARING (SBL16) DESCRIPTION
|
BEARING (lbs.) |
| SBL16-2E |
Standard 1.0 " extended length, two-sided adjustable square baring with FrelonJ plugs for stainless steel shafting |
0.77 |
| SBL16-2 |
Optional 1.0 " extended length, two-sided adjustable square bearing with FrelonGOLD plugs for steel shafting |
0.77 |
| SBL16-4E |
Standard 1.0" extended length, four-sided adjustable square bearing with FrelonJ plugs for stainless steel shafting |
0.85 |
| SBL16-4 |
Optional 1.0 " extended length, four-sided adjustable sqaure bearing with FrelonGOLD plugs for steel shafting |
0.85 |
*Note: You must login to view all White Papers and Interchange charts.
Notice: You must be logged in to download CAD Models.