Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 
  • Product Overview
  • Specifications
  • Downloads
  • CAD Model
  • Accessories
  • Videos
  • Request Quote
  • Reviews
Image of Square Bearing SBL24 icon

Square Bearing (SBL24) - Linear Guide

Simplicity Brand Logo

Image of Square Bearing SBL24

Simplicity™ part number SBL24 is the 1.5” inside dimension extended length square bearing.   This extended length allows for longer cantilever arms.  The SBL24 square bearings are available in 2-sided and 4-sided versions for options in adjustability.  The 2-sided version has Frelon™ pads on two sides, and the adjustable bearing plugs on the other two sides.  The 4-sided square bearing has adjustable plugs on all 4 sides.  The housings are anodized aluminum and the easily replaced bearing plugs are 316 stainless steel lined with Frelon™.  The addition of eight ¼-20 tapped mounting holes on each face of the square bearing offers mounting flexibility.

  • Self-lubricating
  • Wide temperature range from -400° F (-240°C) to +400° F (+204°C)
  • Easily withstands shock and vibration
  • Replaceable bearing plugs can be purchased separately
  • Available with FrelonJ™ or Frelon GOLD™
  • Can be mounted in any orientation

 

Image of Square Bearing SBL24 icon

Square Bearing (SBL24) - Linear Guide

Simplicity Brand Logo


Technical Image of Square Bearing SBL24

PART NO. SQUARE BEARING (SBL24) DESCRIPTION BEARING (lbs.)
SBL24-2E

Standard 1.5" extended length, two sided adjustable square bearing with FrelonJ plugs for stainless steel shafting

1.17
SBL24-2

Optional 1.5" extended length, two-sided adjustable square bearing with FrelonGOLD plugs for steel shafting

1.17
SBL24-4E

Standard 1.5" extended length, four-sided adjustable square bearing with FrelonJ plugs for stainless steel shafting

1.84
SBL24-4

Optional1.5" extended lenth, four-sided adjustable square bearing with FrelonGOLD plugs for steel shafting

1.84

 

Image of Square Bearing SBL24 icon

Square Bearing (SBL24) - Linear Guide

Simplicity Brand Logo


*Note: You must login to view all White Papers and Interchange charts.

Technical Info
Catalog
Selection Guide
Interchange Chart
PBC Linear Motion Catalog(11MB) New Product Selection Guide (4MB)


Image of Square Bearing SBL24 icon

Square Bearing (SBL24) - Linear Guide

Simplicity Brand Logo

Notice: You must be logged in to download CAD Models.

Image of Square Bearing SBL24 icon

Square Bearing (SBL24) - Linear Guide

Simplicity Brand Logo

 

Image of Square Bearing SBL24 icon

Square Bearing (SBL24) - Linear Guide

Simplicity Brand Logo

Loading the player ...
Image of Square Bearing SBL24 icon

Square Bearing (SBL24) - Linear Guide

Simplicity Brand Logo

 

NOTE: If you are from outside of the United States please enter the phone number you may be reached at when dialed from the United States.
NOTE: List prices will be quoted unless you provide your company name, and customer number.

Please fill out the form below and click "Submit" when finished.
* Indicates a Required Field
* Full Name:  
* E-mail Address:    
* Company:  
Customer Number:
Title
* Industry:  
If Other
* Address:  
* City:  
* State:  
* Zip/Postal Code:  
* Country:  
* Phone:  
Fax:
* Body:  
Have an Application Engineer Contact Me
Have a Sales Agent Contact Me

 

Image of Square Bearing SBL24 icon

Square Bearing (SBL24) - Linear Guide

Simplicity Brand Logo

Reviews coming soon!

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Inch Closed Bearing (FL)
FL (Inch) Closed PTFE Coated Self-lubricating linear bearing

Alternative Solution

Image of Low Profile Uni-Guide
UGA Low Profile Uni-Guide Linear Slide

Alternative Solution

Image of Profile Rail Linear Guide
Profile Rail Technology - Ball-type Linear Guide Rails

Join Our Newsletter

 

Get our latest news and updates

Product Sample

Sign up for free product samples to evaluate with your application!

Product Sample
 
PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel