PBC Linear Company Logo
Language
1-888-389-6266
Products at a glance
Site Search
 
Catalog Image
Free Catalog Download!

Image of Square Bearings icon   Square Bearings

Simplicity™ square bearings and plugs offer the same characteristics of the standard round-way Simplicity™ bearings, but in a square package.  The single, square shaft allows offset loads on a single shaft.  This maintains radial integrity and reduces the number of costly components by eliminating the need for parallel shafting.  The square bearings are available in 2-sided and 4-sided versions for options in adjustability.  The housings are anodized aluminum and the easily replaced bearing plugs are 316 stainless steel lined with Frelon™.  The addition of tapped mounting holes on each face of the square bearing offers mounting flexibility.

  • Bearing sizes in 1” and 1.5” inside dimension
  • Self-lubricating for oil free operation
  • Wide temperature range from -400° F (-240°C) to +400° F (+204°C)
  • Easily withstands shock and vibration
  • Replaceable bearing plugs can be purchased separately and used as a wear pad
  • 304 stainless steel square shafting is standard and highly corrosion resistant
  • Mounting accessories are also available
Image of Square Bearings