PBC Linear Company Logo
Language
1-888-389-6266
Products at a glance
Site Search
 
Catalog Image
Free Catalog Download!
  • Product Overview
  • Specifications
  • Downloads
  • CAD Model
  • Accessories
  • Videos
  • Request Quote
  • Reviews
Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ) icon

Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ)

Brand Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ)

Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ)

Square (SFPJ) and Round (SFPJR) Flange Mount Single Metric Plane Bearings are the JIS Metric single length versions of this type of bearing, and they are most commonly found in Japan and the rest of Asia.  This flange bearing has a sturdy aluminum body with a Frelon liner bonded directly to the ID.  The flange is located at one end of the bearing.  Additional features and benefits include:

  • Available in sizes 6 mm ID to 80 mm ID
  • Static Load Capacities up to 241,000 N (54,000 lb)
  • Standard Shell Material is Anodized Aluminum. 
  • Square or Round Flanges available.
  • Frelon GOLD is the standard bearing liner.  FrelonJ & FrelonW are optional
  • Self Lubricating for oil free operation
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Vibration Dampening
  • Custom modifications available – contact an Application Engineer for details

 

Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ) icon

Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ)

Brand Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ)

Download the full specifications in the files Simplicity Technology Technical Guide(1492kB), Linear Bearing Flange Mount(1867kB)

Technical Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ)

SFP DIMENSIONAL INFORMATION
Precision I.D. Series Nominal Compensated I.D. Series C K Df Max. Static Load (kg.)
Part No. Size Part No. Length Square O.D. Frelon
Square Round mm Square Round Max. Max. Max. Gold J
SFPJ 06 SFPJR 06 6 SFPJ 06 C SFPJR 06 C 19 22 28 251 126
SFPJ 08 SFPJR 08 8 SFPJ 08 C SFPJR 08 C 24 25 32 422 212
SFPJ 10 SFPJR 10 10 SFPJ 10 C SFPJR 10 C 29 30 40 638 320
SFPJ 12 SFPJR 12 12 SFPJ 12 C SFPJR 12 C 30 32 42 792 398
SFPJ 13 SFPJR 13 13 SFPJ 13 C SFPJR 13 C 32 34 43 915 459
SFPJ 16 SFPJR 16 16 SFPJ 16 C SFPJR 16 C 37 37 48 1302 654
SFPJ 20 SFPJR 20 20 SFPJ 20 C SFPJR 20 C 42 42 54 1847 928
SFPJ 25 SFPJR 25 25 SFPJ 25 C SFPJR 25 C 59 50 62 3244 1629
SFPJ 30 SFPJR 30 30 SFPJ 30 C SFPJR 30 C 64 58 74 4222 2120
SFPJ 35 SFPJR 35 35 SFPJ 35 C SFPJR 35 C 70 64 82 5388 2705
SFPJ 40 SFPJR 40 40 SFPJ 40 C SFPJR 40 C 80 75 96 7037 3534
SFPJ 50 SFPJR 50 50 SFPJ 50 C SFPJR 50 C 100 92 116 10996 5521
SFPJ 60 SFPJR 60 60 SFPJ 60 C SFPJR 60 C 110 106 134 14514 7288
SFPJ 80 SFPJR 80 80 SFPJ 80 C SFPJR 80 C 140 136 164 24630 12368

 

Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ) icon

Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ)

Brand Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ)


Note: You must login to view all White Papers and Interchange charts.

Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(1492kB)
Linear Bearing Flange Mount(1867kB)
PBC Linear Motion Catalog(13MB) Self-Lubricating Bearings(148kB)


Sell Sheets
Simplicity Simplicity(290kB)
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)


White Papers
Linear Bearing Fitness Equipment Applications Linear Bearing Fitness Equipment Applications(171kB)*
Open Comparison of Linear Shafting Open Comparison of Linear Shafting(171kB)*


Application Stories
Flange Bearings in Packaging Equipment Flange Bearings in Packaging Equipment(39kB)
Flange in Beverage Coolers Flange in Beverage Coolers(67kB)
Flange Mount in CNC Router Flange Mount in CNC Router(23kB)
Flange Mounts in Bottle Machinery Flange Mounts in Bottle Machinery(56kB)
Flange Mounts in Heat Stake Machinery Flange Mounts in Heat Stake Machinery(38kB)
Flange Mounts in Silk Screening Flange Mounts in Silk Screening(35kB)
Flange Mounts Used in Hydraulic Press Flange Mounts Used in Hydraulic Press(38kB)
Flange Mounts used in Parallel Flange Mounts used in Parallel(37kB)
Linear Shafting used in Champion Gym Linear Shafting used in Champion Gym(133kB)
Linear Shafting used in Sliding Doors Linear Shafting used in Sliding Doors(228kB)
Simplicity Bearing in Automotive Wheels Simplicity Bearing in Automotive Wheels(38kB)
Simplicity Bearings Help an Offset Printer Simplicity Bearings Help an Offset Printer(23kB)
Simplicity Bearings Implemented in TVs Simplicity Bearings Implemented in TVs(33kB)
Simplicity Bearings in Automated Bottling Machinery Simplicity Bearings in Automated Bottling Machinery(53kB)
Simplicity Bearings in Automotive Stamping Simplicity Bearings in Automotive Stamping(48kB)
Simplicity Bearings in Cast Sewers Simplicity Bearings in Cast Sewers(22kB)
Simplicity Bearings in Cutting Saw Simplicity Bearings in Cutting Saw(178kB)
Simplicity Bearings in Gantry Robots Simplicity Bearings in Gantry Robots(23kB)
Simplicity Bearings in Material Handling System Simplicity Bearings in Material Handling System(30kB)
Simplicity Bearings in Oven Circuit Board Simplicity Bearings in Oven Circuit Board(48kB)
Simplicity Bearings in Plastic Injection Molding Simplicity Bearings in Plastic Injection Molding(37kB)
Simplicity Bearings in Retrowelding Simplicity Bearings in Retrowelding(44kB)
Simplicity Bearings in Robotics Simplicity Bearings in Robotics(32kB)
Simplicity Bearings in welding Simplicity Bearings in welding(45kB)
Simplicity Bearings in Welding Guns Simplicity Bearings in Welding Guns(45kB)
Simplicity Bearings Military Applications Simplicity Bearings Military Applications(479kB)
Simplicity Bearings Millright Simplicity Bearings Millright(110kB)
Simplicity Bearings on Automotive Transmission Stands Simplicity Bearings on Automotive Transmission Stands(23kB)
Simplicity Bearings Pick and Place Simplicity Bearings Pick and Place(31kB)
Simplicity Bearings Uncork Bottling Machines Simplicity Bearings Uncork Bottling Machines(155kB)
Simplicity Bearings used in Automotive Welding Simplicity Bearings used in Automotive Welding(28kB)
Simplicity Bearings used in Bonding Press Simplicity Bearings used in Bonding Press(38kB)
Simplicity Bearings used in Brick Grinding Machinery Simplicity Bearings used in Brick Grinding Machinery(130kB)
Simplicity Bearings Used in Carpet Tufting Machines Simplicity Bearings Used in Carpet Tufting Machines(205kB)
Simplicity Bearings Used in Circuit Handler Simplicity Bearings Used in Circuit Handler(47kB)
Simplicity Bearings Used in Label Application Equipment Simplicity Bearings Used in Label Application Equipment(37kB)
Simplicity Bearings Used in Label Processor Simplicity Bearings Used in Label Processor(23kB)
Simplicity Bearings Used in Meat Slicer Simplicity Bearings Used in Meat Slicer(23kB)
Simplicity Food Packaging Applications Simplicity Food Packaging Applications(166kB)
Simplicity Helps in Gun Port Application Simplicity Helps in Gun Port Application(171kB)
Simplicity in Automated Welding System Simplicity in Automated Welding System(37kB)
Simplicity in PVC Cutting Equipment Simplicity in PVC Cutting Equipment(36kB)
Simplicity in Tradeshow Display Simplicity in Tradeshow Display(34kB)
Simplicity in Vibration Feed System Simplicity in Vibration Feed System(45kB)
Simplicity in XY Gantry Simplicity in XY Gantry(33kB)
Simplicity Packaging Milk Cartons Simplicity Packaging Milk Cartons(48kB)
Simplicity Pillow Blocks in Transmission Case Machine Simplicity Pillow Blocks in Transmission Case Machine(213kB)
Simplicity Pillow Blocks Keep Gates Closed Simplicity Pillow Blocks Keep Gates Closed(172kB)
Simplicity pillowblocks in Automobile Transmission Plant Simplicity pillowblocks in Automobile Transmission Plant(75kB)
Simplicity Pillowblocks work in Catalytic Convertors Simplicity Pillowblocks work in Catalytic Convertors(23kB)
Simplicity Proves Superiority in Paper Mill Simplicity Proves Superiority in Paper Mill(181kB)
Simplicity Tech in Automotive Part Feed System Simplicity Tech in Automotive Part Feed System(48kB)
Simplicity Tech in Material Handling System Simplicity Tech in Material Handling System(32kB)
Simplicity technology in Automotive Tube Stacker Simplicity technology in Automotive Tube Stacker(23kB)
Simplicity Technology in Hydraulic Wire System Simplicity Technology in Hydraulic Wire System(235kB)
Simplicity Technology in Ice Cream bar Processing Simplicity Technology in Ice Cream bar Processing(26kB)
Simplicity Technology in Machine Tools - (AS) Simplicity Technology in Machine Tools - (AS)(30kB)
Simplicity Technology in Material Handling Simplicity Technology in Material Handling(210kB)
Simplicity Technology in Material Heat Exchangers Simplicity Technology in Material Heat Exchangers(152kB)
Simplicity Technology Used in Industrial Parts Washer Simplicity Technology Used in Industrial Parts Washer(28kB)
Simplicity Works in Paper Mill Simplicity Works in Paper Mill(27kB)
Square Bearings in Exercise Equipment Square Bearings in Exercise Equipment(30kB)


Press Releases
Debur Simplicity Debur Simplicity(102kB)
RST Doctor Bearing RST Doctor Bearing(94kB)
RST Papermill RST Papermill(130kB)
Simplicity Simplicity(67kB)
Simplicity Automotive Welding Simplicity Automotive Welding(102kB)
Simplicity Brewery Simplicity Brewery(91kB)
Simplicity Carpet Tufting Simplicity Carpet Tufting(109kB)
Simplicity Earthquake Simulator Simplicity Earthquake Simulator(110kB)
Simplicity in Packaging Simplicity in Packaging(111kB)
Simplicity in Woodworking Simplicity in Woodworking(73kB)
Simplicity Livestock Simplicity Livestock(50kB)
Simplicity Stone Cutting Simplicity Stone Cutting(78kB)
Simplicity Washdown Simplicity Washdown(44kB)
Stainless Steel Pillowblock Stainless Steel Pillowblock(67kB)


Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ) icon

Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ)

Brand Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ)

Notice: You must be logged in to download CAD Models.

Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ) icon

Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ)

Brand Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ)

 

Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ) icon

Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ)

Brand Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ)

You need Flash Player 9 and a browser with javascript!
Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ) icon

Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ)

Brand Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ)

 

NOTE: If you are from outside of the United States please enter the phone number you may be reached at when dialed from the United States.
NOTE: List prices will be quoted unless you provide your company name, and customer number.

Please fill out the form below and click "Submit" when finished.
* Indicates a Required Field
* Full Name:  
* E-mail Address:    
* Company:  
Customer Number:
Title
* Industry:  
If Other
* Address:  
* City:  
* State:  
* Zip/Postal Code:  
* Country:  
* Phone:  
Fax:
* Body:  
Have an Application Engineer Contact Me
Have a Sales Agent Contact Me

 

Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ) icon

Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ)

Brand Image of Square-Round Flange Mount Single JIS Metric Plane Bearing (SFPJ)

Reviews coming soon!

 

Submit a Product Review

 
 





 

Join Our Newsletter

 

Get our latest news and updates

Product Sample

Sign up for free product samples to evaluate with your application!

Product Sample