PBC Linear Company Logo
Language
1-888-389-6266
Products at a glance
Site Search
 
Catalog Image
Free Catalog Download!

Image of Steel Rail icon   Steel Rail

PBC Linear Steel Rail linear guides are a rigid, quiet, and low-maintenance option for high speed and high load capacity roller based modular linear motion solutions. Steel Rail linear guides feature improved load/speed capacity, stiffness and product life over standard linear guides. They run on hardened steel races for accurate travel along the rail. Steel Rail systems also reduce noise and are surface treated with a proprietary process for corrosion resistance. Easy to assemble with an innovative and aesthetic design, Steel Rail linear guide are perfect for heavy duty telescoping, high load material handling and industrial linear guidance applications.

  • Available in lengths up to 4m  (12ft)
  • High load capacity up to 6000N (1350 lbs)
  • Surface treated for corrosion resistance
  • High precision rollers support high speed and reduced noise
  • Self-lubricating sliders ensure low maintenance
  • Optimized rail for improved rigidity
  • Self-aligning and self-adjusting components provide easy assembly
Image of Steel Rail

 

Steel Rail - Rails

Steel Rail Rails are a rigid, innovative designed linear guide option that is perfect for high load/speed telescoping linear motion solutions.  Steel Rail linear guides feature improved load/speed capacity, stiffness and product life over standard linear guides. Steel Rail Rails are surface treated to allow for improved corrosion resistance over standard zinc-plating.

  • Available in lengths up to 12’ (4m)
  • High load capacity (up to 1350 lbs/6000 N)
  • Surface treated for corrosion resistance
  • Designed for high speed travel

 

Steel Rail - Slides

Steel Rail Sliders provide optimum linear guidance for high load/speed industrial handling roller based modular linear motion solutions.  Steel Rail linear guides are designed for rigidity, low-noise, and low-maintenance. Steel Rail Sliders feature improved load/speed capacity, stiffness and product life over standard linear guides.

  • High load capacity up to 6000N (1350 lbs)
  • High precision rollers support high speed and reduced noise
  • Rollers lubricated for life