The Steel-Rail Flexible System provides an extremely versatile linear guide, with great variety of rail configurations for a wide range of applications; Steel Rail Flexible Systems are designed to be strong and simple multi-task linear system for larger handling and automation applications. Innovative design offers three protruding raceways angled at 90° intervals for to provide a multitude of mounting options. Guiding rollers provide precision load/moment capacity in all directions or floating rollers allow limited lateral movement around the rail axis. Low -cost, easy to assemble and versatile, the Steel Rail Flexible System ensures high performance smooth and quiet motion—even on inaccurate surfaces.
- Rail lengths up to 4m (13ft)
- Handles loads up to 3600N (800 lbs)
- Three protruding raceways angled at 90° intervals
- Multiple roller orientations
- Double row precision ball roller bearing
- Easy assembly and alignment