PBC Linear Company Logo
Language
1-888-389-6266
Products at a glance
Site Search
 
Catalog Image
Free Catalog Download!

Image of Steel-Rail Flexible System icon   Steel-Rail Flexible System

The Steel-Rail Flexible System provides an extremely versatile linear guide, with great variety of rail configurations for a wide range of applications; Steel Rail Flexible Systems are designed to be strong and simple multi-task linear system for larger handling and automation applications. Innovative design offers three protruding raceways angled at 90° intervals for to provide a multitude of mounting options. Guiding rollers provide precision load/moment capacity in all directions or floating rollers allow limited lateral movement around the rail axis. Low -cost, easy to assemble and versatile, the Steel Rail Flexible System ensures high performance smooth and quiet motion—even on inaccurate surfaces.

  • Rail lengths up to 4m (13ft)
  • Handles loads up to 3600N (800 lbs)
  • Three protruding raceways angled at 90° intervals
  • Multiple roller orientations
  • Double row precision ball roller bearing
  • Easy assembly and alignment
Image of Steel-Rail Flexible System

 

Steel-Rail Flexible Rail

Steel Rail Flexible Rails provide an extremely versatile linear guide, with great variety of rail configurations for a wide range of applications; Steel Rail Flexible Roller Systems are designed to be a strong and simple multi-task linear guide for larger handling and automation applications. Innovative design offers three protruding raceways angled at 90° intervals for to provide a multitude of mounting options.

  • Rail lengths up to 4m  (13ft)
  • Handles loads up to 3600N (800 lbs)
  • Low cost, versatile solution
  • Easy assembly and alignment

 

Steel-Rail Flexible Roller

Steel Rail Flexible double row precision ball bearing rollers provide an extremely versatile linear guide, with great variety of rail configurations for a wide range of applications; Steel Rail Flexible Roller Systems are designed to be a strong and simple multi-task linear guide for larger handling and automation applications. Innovative design offers three protruding raceways angled at 90° intervals for to provide a multitude of mounting options.

  • Handles loads up to 3600N (800 lbs)
  • Floating roller coupled with guide roller for optimum guidance
  • Multiple roller orientations
  • Easy assembly and alignment