PBC Linear Company Logo
Language
1-888-389-6266
Products at a glance
Site Search
 
Catalog Image
Free Catalog Download!

Image of Telescopic Guiding Technology icon   Telescopic Guiding Technology

PBC Linear’s roller-based Telescopic Guiding Technology uses extremely versatile mechanical components, capable of solving many problems of linear movement for a telescopic drawer slide where it is desired to move a load out from one side of a fixed support and return to that position. Telescopic guiding technology offers the reliable telescopic linear movement so vital to the successful operation of battery racks, tool shelves, packaging systems, and many other industrial applications.  PBC’s telescopic guiding technology products are the only roller based telescopic slides with load capacity equaling the traditional ball cage rails, and they also offer a uniquely smooth and precise feel.  Materials include stainless steel, aluminum, and hardened steel.  PBC’s range of offerings combined with our linear expertise enables you to be sure that you are getting the right telescoping and drawer mount components for your application.

  • Industrial strength drawer slides in inch and metric lengths
  • Precision and Compact Precision telescoping slides in attractive black finish
  • Smoother, more precise telescopic motion than ball-cage slides
  • Radial and axial load handling capability
  • Unique self-aligning capability compensates for assembly or surface alignment errors
  • Full extension slides offer strokes slightly beyond the overall closed length
  • Designed to operate with minimum maintenance
Image of Telescopic Guiding Technology