Email Address:
PBC Linear Company Logo
TOLL-FREE 1-800-962-8979
Installation & Maintenance
Hands-on video sessions that will guide installers and maintenance technicians in maximizing the life of a linear guide or system. Topics cover areas such as installation, alignment, and lubrication. Adjusting belt tension, eccentric bearings, and more are also included.

PlayProper Lubrication of Plain BearingsProper Lubrication of Plain Bearings4:40
PlayRedi-Rail Eccentric Bearing Adjustment (Preload)Go through each step of the pre-load adjustment process with both standard linear guides and our Redi-Rail linear guide product.2:05
PlayLPRR Eccentric Bearing Adjustment (Preload)Follow the step-by-step process for preload adjustment on the Low Profile Redi-Rail.5:42
PlayMotor Integration with SIMO Series Linear ActuatorsWhatever motor you have … stepper, smart-stepper, or servo … it can easily be integrated with the SIMO Series Linear Motion Platform. With the explosion of various Ethernet-based communications through a range of motors, the need to adapt different options to a linear actuator has increased. Now with pre-engineered alignment and an easy step-by-step process, you can easily combine mechanical and electrical advances together with the SIMO Series motor mount kits from PBC Linear.12:40
PlayHow To Install The Right Simplicity BearingNot all linear motion applications are the same and the Simplicity family of self-lubricating linear bearings offer a range of options designed to handle different requirements. This short video will give you a visual guide to the options available for installing Simplicity linear bearings. Whether using a standard configuration or your own customized housing design, this video will point you to the resources needed for a successful Simplicity bearing installation. Reference Links: Simplicity Bearing Installation: Sleeve and Flange Bearing Installation:
PlayIVT Eccentric Bearing Adjustment (Preload)This hands on video walks you through the steps for adjusting preload for two types of IVT carriages.4:30
PlayHevi-Rail Eccentric Bearing Adjustment (Alignment)See the eccentric bearing axial adjustment process for the Hevi-Rail high load axial bearings.2:30
PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (800) 962-8979 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals