Email Address:
PBC Linear Company Logo
TOLL-FREE 1-800-962-8979
Product Overview
Gain a basic understanding of the key competencies that make PBC Linear a world leading manufacturer, and the broad range of linear motion solutions available. Videos cover components from RST, CRT, GST, PRT, and IVT along with driven systems and multi-axis solutions such as LAT and the SIMO Series Linear Motion Platform.

PlayProduct OverviewThis fast paced video will give you a high level overview of all product families and linear motion solutions available from PBC Linear.9:30
PlaySimplicity® Linear Plain Bearings OverviewLearn how the features and benefits of the self-lubricating Simplicity bearings provide advantages over linear ball bearings.2:30
PlayGliding Surface Technology—Uni-Guide OverviewGain an understanding of Uni-Guide linear slides. This video is a complete overview of size ranges, comparison of technologies, and application examples.5:34
PlayIntegral-V Technology OverviewAn overview of the Integral V Technology family of linear rollers and guideways.4:00
PlayCam Roller Technology OverviewLearn about the full range of Cam Roller Technology solutions for linear motion applications.4:20
PlayEngineered to Order/Specials CapabilitiesPBC Linear's capabilities to provide custom engineered component solutions.3:47
PlaySimplicity® 60 PLUS® ShaftingIntroducing Simplicity® 60 PLUS Shafting. In this video we will explain why matching the shaft (or inner raceway) to the bearing is critical in reaching maximum system performance.2:45
PlaySIMO Series OverviewAn overview of the complete SIMO Series Linear Motion Platform including features, benefits, comparisons, and application examples.5:33
PlayHeavy-Duty Solution: Roller Pillow Block SystemThe Roller Pillow Block, from PBC Linear, provides key performance benefits such as high load capacities, high speeds, and design compatibility—providing size interchangeability with industry standard blocks. In contaminated environments, the roller bearings will push particulates out of the way or roll seamlessly over them. The large rollers in the Roller Pillow Block system are well suited for long travel applications, minimizing vibration and providing smooth and quiet travel over joined shafts.3:28
PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (800) 962-8979 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals