Image of Low Profile Uni-Guide icon

UGA Low Profile Uni-Guide Linear Slide


Image of Low Profile Uni-Guide

A new solution for oil-free, smooth and quiet linear motion, the Low Profile Uni-Guide (UGA) maintains the proven advantages of the standard two-piece Uni-Guide in a simple, compact assembly.


FEATURES & BENEFITS
  • Compact Design 24mm height profile fits into tight spaces.
  • Performance Advantage - Frelon® self-lubricating liner provides low wear, high load capacities and maintenance-free operation. Available in three liner options.
  • SIMO® Process - PBC Linear’s patent pending milling operation creates a precision machined rail and carriage surface - tight tolerances and alignment accuracy
  • Wash Down Optimized - Angled rail design ensures optimum wash down and prevents buildup of particulates and chemicals
  • Product Interchangeable - Easy drop-in replacement
  • Mounting Flexibility - pre-drilled tapped holes and t-slots provide mounting flexibility and ease of assembly
  • Splatter Proof – hard anodized aluminum prevents contaminants from sticking
Accessories
- Standard or Extended Length Carriage
- Internal Lubrication via Felt Wick
- Hand Brake for Holding Position


 

Image of Low Profile Uni-Guide icon

UGA Low Profile Uni-Guide Linear Slide


Download the full specifications in the files UGA Comparison(225kB), Uni-Guide and Low Profile Uni-Guide(1MB)

Image of Low Profile Uni-Guide (UGA) Load Data

Low Profile Uni-Guide (UGA) Load Data
Carriage Part# Radial Axial Roll Pitch Yaw C1 C2 C3 C4
Fy (N) Fz (N) Fz (N) inverted Mx (N-m) My (N-m) Mz (N-m) mm mm mm mm
UGA040C-0x1xxx 4900 8200 2700 120 170 170 100 87 60 N/A
UGA040C-1x1xxx 5700 6600 2700 120 290 290 150 137 60 40
UGA040C-2x1xxx 6100 4900 2700 120 290 290 200 187 60 60

 

Image of Low Profile Uni-Guide icon

UGA Low Profile Uni-Guide Linear Slide



Technical Info
Catalog
Selection Guide
Interchange Chart
GST Catalog - Gliding Surface Technology(7MB)
PBC Product Overview Selection Guide(7MB) DFG - Product Migration Matrix(612kB)


Data Sheets
UGA Comparison UGA Comparison(225kB)
Uni-Guide Family Brochure Uni-Guide and Low Profile Uni-Guide(1080kB)


Application Stories
Application Story - Trinity Labs 3D Printing Application Story - Trinity Labs 3D Printing(1102kB)


Image of Low Profile Uni-Guide icon

UGA Low Profile Uni-Guide Linear Slide


Image of Low Profile Uni-Guide icon

UGA Low Profile Uni-Guide Linear Slide


Download the full specifications in the files UGA Comparison(225kB), Uni-Guide and Low Profile Uni-Guide(1MB)


 

Image of Low Profile Uni-Guide icon

UGA Low Profile Uni-Guide Linear Slide


Loading the player ...
Image of Low Profile Uni-Guide icon

UGA Low Profile Uni-Guide Linear Slide
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
Image of Low Profile Uni-Guide icon

UGA Low Profile Uni-Guide Linear Slide


Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Low Profile Mini-Rail LPM
LPM Low Profile Mini-Rail Linear Guide

Alternative Solution

Image of Mini-Rail
Mini-Rail Miniature Linear Guide

Alternative Solution

Image of Low Profile Redi-Rail
LPRR Low Profile Redi-Rail® Linear Guide
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals