Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 

Uni-Guide Brand Technology Icon   Uni-Guide® Brand

Based on proven Simplicity® linear bearing technology, Uni-Guide contains Frelon GOLD® self-lubricating bearing material. This material results in no metal to metal contact, while damping vibrations and shock loads. Uni-Guide's unique two-piece assembly eliminates tolerance stack up and the integrated lightweight packages can drop into existing applications making installation easy. Ideal for low cost automation, positioning tables and packaging equipment.

Uni-Guide Brand Technology Image

 

UGA Low Profile Uni-Guide Linear Slide

Low Profile Uni-Guide is a new compact solution for oil-free and smooth linear motion while maintaining the proven advantages of the standard Uni-Guide.  Low-Profile Uni-Guide employs a simple two-piece construction with angled surfaces to prevent build up of particulates and chemicals to ensure optimum performance in wash down applications.

  • 24mm profile fits in confined spaces
  • Two-piece design simplifies installation
  • Self-lubricating Frelon Gold for oil-free and maintenance free operation
  • Industry interchangeable for easy system integration

 

Uni-Guide Linear Slide System

PBC Linear applied the proven Simplicity technology to a two-piece aluminum design to create the Uni-Guide.  The result is a unique assembly that eliminates tolerance stack up, dampens vibrations and shock loads, and can drop into existing applications making installation easy. 

  • Static load capacity up to 1000 lb
  • Three size options
  • Available up to 10’, butt-joinable for longer lengths

 

Uni-Guide Linear Actuator Systems

The Uni-Guide Driven System is based on the D075, D100 and D125 aluminum rail and carriage assemblies.  Uni-Guide driven systems are available in custom lengths with a precision lead screw drive mechanism installed. The Frelon GOLD® plane bearing material is bonded to the carriage eliminating all metal-to-metal contact and shaft damage.  Frelon GOLD® is self-lubricating and does not require external lubrication.  Uni-Guide driven systems are contaminant resistant and can tolerate vibration.

  • D075, D100 and D125  Uni-Guide sizes available
  • Lead screw driven
  • Strokes up to 1740 mm (68.5”) available
  • Normal carriage loads up to 4448 N (1000 lbs)
  • Maximum speed up to 1.5 m/s (300 ft/min)

 

 

PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel