The Uni-Guide Driven System is based on the D075, D100 and D125 aluminum rail and carriage assemblies. Uni-Guide driven systems are available in custom lengths with a precision lead screw drive mechanism installed. The Frelon GOLD® plane bearing material is bonded to the carriage eliminating all metal-to-metal contact and shaft damage. Frelon GOLD® is self-lubricating and does not require external lubrication. Uni-Guide driven systems are contaminant resistant and can tolerate vibration. The lead screw is 303 stainless steel with a TFE coating. The carriage is driven with a self-lubricating, polyacetal, anti-backlash nut that can driven by standard NEMA 17, 23, and 34 stepper motors. Other drive options including servo motors are also available upon request.
- D075, D100 and D125 Uni-Guide sizes available
- Lead screw driven
- Strokes up to 1740 mm (68.5”) available
- Normal carriage loads up to 4448 N (1000 lbs)
- Maximum speed up to 1.5 m/s (300 ft/min)
Features & Benefits
- Single piece rail - lightweight and eliminates tolerance stackup
- Self-lubricating Frelon GOLD™ provides low wear, low friction, and high strength
- Mounting Flexibility
- Pre-drilled rails
- T-slots & mounting holes on the carriages
- Side or top mounting
- Easy drop-in unit - no unit alignment necessary
Some Available Options
- Hand Brake & Crank
- Vise Block
- Ratchet Pin
- Motor Mount
- End Block
- Pin-Lock Quick Positioning Clamp
More information coming soon!
Note: You must login to view all White Papers and Interchange charts.