Image of Uni-Guide Driven Systems icon

Uni-Guide Linear Actuator Systems


Image of Uni-Guide Driven Systems

The Uni-Guide Driven System is based on the D075, D100 and D125 aluminum rail and carriage assemblies.  Uni-Guide driven systems are available in custom lengths with a precision lead screw drive mechanism installed. The Frelon GOLD® plane bearing material is bonded to the carriage eliminating all metal-to-metal contact and shaft damage. Frelon GOLD® is self-lubricating and does not require external lubrication.  Uni-Guide driven systems are contaminant resistant and can tolerate vibration. The lead screw is 303 stainless steel with a TFE coating. The carriage is driven with a self-lubricating, polyacetal, anti-backlash nut that can driven by standard NEMA 17, 23, and 34 stepper motors. Other drive options including servo motors are also available upon request.

  • D075, D100 and D125  Uni-Guide sizes available
  • Lead screw driven
  • Strokes up to 1740 mm (68.5”) available
  • Normal carriage loads up to 4448 N (1000 lbs)
  • Maximum speed up to 1.5 m/s (300 ft/min)
Features & Benefits
  • Single piece rail - lightweight and eliminates tolerance stackup
  • Self-lubricating Frelon GOLD™ provides low wear, low friction, and high strength
  • Mounting Flexibility
  • Pre-drilled rails
  • T-slots & mounting holes on the carriages
  • Side or top mounting
  • Easy drop-in unit - no unit alignment necessary
Some Available Options
  • Hand Brake & Crank
  • Vise Block
  • Ratchet Pin
  • Motor Mount
  • End Block
  • Pin-Lock Quick Positioning Clamp





     

    Image of Uni-Guide Driven Systems icon

    Uni-Guide Linear Actuator Systems


    Download the full specifications in the files Stepper Motor Support Document(844kB), UGA Comparison(225kB), Uni-Guide and Low Profile Uni-Guide(1MB)


    More information coming soon!

     

    Image of Uni-Guide Driven Systems icon

    Uni-Guide Linear Actuator Systems



    Technical Info
    Catalog
    Selection Guide
    Interchange Chart
    GST Catalog - Gliding Surface Technology(8MB)
    PBC Product Overview Selection Guide(7MB)


    Data Sheets
    Stepper Motor Support Document Stepper Motor Support Document(844kB)
    UGA Comparison UGA Comparison(225kB)
    Uni-Guide Family Brochure Uni-Guide and Low Profile Uni-Guide(1080kB)


    Press Releases
    Cartesian Gantry Cartesian Gantry(83kB)
    LAT LAT(99kB)
    LAT and PRT printer LAT and PRT printer(69kB)
    LAT Applications LAT Applications(59kB)
    LAT Sandblasting LAT Sandblasting(55kB)
    Medical Testing LAT Medical Testing LAT(53kB)
    ML and MT Medical ML and MT Medical(65kB)
    ML Medical CNC Drill ML Medical CNC Drill(81kB)
    ML Mousetrap ML Mousetrap(76kB)
    ML Series ML Series(55kB)
    MLA lock MLA lock(66kB)
    MLA Series MLA Series(89kB)
    MT Series MT Series(96kB)
    New Line of Linear Actuators New Line of Linear Actuators(50kB)
    PL Series PL Series(93kB)
    PLA Solar Furnace PLA Solar Furnace(93kB)
    Underwater LAT Drill Underwater LAT Drill(82kB)


    Image of Uni-Guide Driven Systems icon

    Uni-Guide Linear Actuator Systems


    Image of Uni-Guide Driven Systems icon

    Uni-Guide Linear Actuator Systems


    Download the full specifications in the files Stepper Motor Support Document(844kB), UGA Comparison(225kB), Uni-Guide and Low Profile Uni-Guide(1MB)


     

    Image of Uni-Guide Driven Systems icon

    Uni-Guide Linear Actuator Systems


    Loading the player ...
    Image of Uni-Guide Driven Systems icon

    Uni-Guide Linear Actuator Systems
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
    Image of Uni-Guide Driven Systems icon

    Uni-Guide Linear Actuator Systems
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
    Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals