PBC Linear applied the proven Simplicity technology to a two-piece design to create the Uni-Guide. The result is a unique assembly that eliminates tolerance stack up, dampens vibrations and shock loads, and can drop into existing applications making installation easy. Uni-Guide has unlimited design options and versatility making it ideal for applications ranging from low cost automation to packaging equipment.
- Static load capacity up to 1000 lb
- Three size options
- Available up to 10’, butt-joinable for longer lengths
- Lightweight, pre-engineered two-piece assembly – ready to use
- No metal to metal contact – smooth and quiet motion
- Self-lubricating Frelon Gold
- Mounting flexibility – carriage t-slots with pre-drilled mounting holes
- No alignment necessary
- Ceramic hard anodize finish for corrosion resistance
- Drive options – lead screws
- Optional configurations and special carriages available – contact an Application Engineer for details
Note: You must login to view all White Papers and Interchange charts.