Image of V-Guide Rail icon

V-Guide Rail for Linear Roller Bearings


Image of V-Guide Rail

PBC’s V-Guide rails have hardened raceways that are ground and polished for smooth travel, and available in four sizes corresponding to the appropriate V-Guide wheels. The body of the rail is left unhardened for easier drilling (or tapping) of mounting holes and other assembly features

  • The shouldered rail offers simple mounting and alignment
  • Induction hardened V-Guide raceway rail body is left soft for easy machine ability
  • Available in lengths up to 6m (19ft) and are easily end joinable for longer stroke
  • Offered in either 1045 carbon steel or 420 stainless steel material
  • Pre-drilled and un-drilled rails are available from stock

 

Image of V-Guide Rail icon

V-Guide Rail for Linear Roller Bearings


Download the full specifications in the file Cam Roller Technology Catalog(17MB)

Technical Image of V-Guide Rail - V1

V-Guide Rail
Carbon Steel
Part Number Length No. of Holes
VRD1-1250 12.5" (317.5mm) 7
VRD1-2450 24.5 (622.3mm) 13
VRD1-3650 36.5" (927.1mm) 19
VRD1-4850 48.5" (1231.9.mm) 25
VRD1-6050 60.5" (1536.7mm) 31
VRD1-7250 72.5" (1841.5mm) 37
Stainless Steel
VRSD1-1250 12.5" (317.5mm) 7
VRSD1-2450 24.5 (622.3mm) 13
VRSD1-3650 36.5" (927.1mm) 19
VRSD1-4850 48.5" (1231.9.mm) 25
VRSD1-6050 60.5" (1536.7mm) 31
VRSD1-7250 72.5" (1841.5mm) 37

Technical Image of V-Guide Rail - V2

V-Guide Rails 30mm
Carbon Steel
Part Number Length No. of Holes
VRD2-1263 12.63" (320.8mm) 5
VRD2-2463 24.63" (625.6mm) 9
VRD2-3663 36.63" (930.4) 13
VRD2-4863 48.63" (1235.2mm) 17
VRD2-6063 60.63" (1540mm) 21
VRD2-7263 72.63" (1844.8mm) 25
Stainless Steel
VRSD2-1263 12.63" (320.8mm) 5
VRSD2-2463 24.63" (625.6mm) 9
VRSD2-3663 36.63" (930.4) 13
VRSD2-4863 48.63" (1235.2mm) 17
VRSD2-6063 60.63" (1540mm) 21
VRSD2-7263 72.63" (1844.8mm) 25

Technical Image of V-Guide Rail - V3

V-Guide Rails 45mm
Carbon Steel
Part Number Length No. of Holes
VRD3-1275 12.75" (323.9mm) 5
VRD3-2475 24.75" (628.7mm) 9
VRD3-3675 36.75 (933.5mm) 13
VRD3-4875 48.75 (1238.3mm) 17
VRD3-6075 60.75 (1543.1mm) 21
VRD3-7275 72.75 (1847.9mm) 25
Stainless Steel
VRSD3-1275 12.75" (323.9mm) 5
VRSD3-2475 24.75" (628.7mm) 9
VRSD3-3675 36.75 (933.5mm) 13
VRSD3-4875 48.75 (1238.3mm) 17
VRSD3-6075 60.75 (1543.1mm) 21
VRSD3-7275 72.75 (1847.9mm) 25

Technical Image of V-Guide Rail - V4

V-Guide Rails 60mm
Carbon Steel
Part Number Length No. of Holes
VRD4-1300 13.00" (330.2mm) 4
VRD4-2500 25.00" (635mm) 7
VRD4-3700 37.00" (939.8mm) 10
VRD4-4900 49.00" (1244.6mm) 13
VRD4-6100 61.00" (1549.4mm) 16
Stainless Steel
VRSD4-1300 13.00" (330.2mm) 4
VRSD4-2500 25.00" (635mm) 7
VRSD4-3700 37.00" (939.8mm) 10
VRSD4-4900 49.00" (1244.6mm) 13
VRSD4-6100 61.00" (1549.4mm) 16

 

Image of V-Guide Rail icon

V-Guide Rail for Linear Roller Bearings



Technical Info
Catalog
Selection Guide
Interchange Chart
Cam Roller Technology Catalog(17MB)
PBC Product Overview Selection Guide(7MB) V-Rail Interchange(7kB)


White Papers
Technical Whitepaper for Linear Motion in Washdown Applications Linear Motion Design in Washdown (1775kB)
Lubrication for Linear Roller Bearings and Raceways Lubrication for Linear Roller Bearings and Raceways(346kB)
The Facts About Roller Bearing Life Calculations Roller Bearing Life Calculations(468kB)


Press Releases
V-Guide V-Guide(60kB)


Image of V-Guide Rail icon

V-Guide Rail for Linear Roller Bearings


Image of V-Guide Rail icon

V-Guide Rail for Linear Roller Bearings


Download the full specifications in the file Cam Roller Technology Catalog(17MB)








 

Image of V-Guide Rail icon

V-Guide Rail for Linear Roller Bearings


Loading the player ...
Image of V-Guide Rail icon

V-Guide Rail for Linear Roller Bearings
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
Image of V-Guide Rail icon

V-Guide Rail for Linear Roller Bearings
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals