PBC’s V-Guide rails have raceways that are hardened, ground, and polished for smooth travel, and available in four sizes corresponding with the wheels. The body of the rail is left unhardened for easier drilling (or tapping) of mounting holes and other assembly features
- Shoulder offers simple mounting and alignment
- Available in lengths up to 6m (19ft) and easily end joinable for longer stroke
- Offered in either 1045 carbon steel or 420 stainless steel material