Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 

Image of V-Guide Components icon   V-Guide Roller Bearing Components

PBC Linear’s V-Guide components offer an excellent solution for linear applications ranging from very clean to the harshest environments. Considered an industry standard for linear motion, V-Guide components are an ideal versatile solution in a wide range of motion control applications.  They provide smooth and quiet travel at speeds up to 8 m/s with medium accuracy requirements.  Long lengths and the ability to easily end join further their appeal. Components made from hardened carbon steel or 400 series stainless steel offer even more flexibility for a wide range of applications, for example:

  • Machine tool doors, guarding and tool changers
  • Vending machines
  • Woodworking machinery
  • Automation
  • Packaging
Image of V-Guide Components

 

 

 

PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel