Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 
  • Product Overview
  • Specifications
  • Downloads
  • CAD Model
  • Accessories
  • Videos
  • Request Quote
  • Reviews
Image of V-Guide Wheels icon

V-Guide Wheel Roller Bearings


Image of V-Guide Wheels

Available in four sizes and two materials for flexibility, the V-Guide wheels can be used with internal or external 90-degree ways, round shafts or even angle iron.

  • Radial loads up to 9.9N (2246 lbs) per wheel
  • Axial loads up to 2.3N (520 lbs) per wheel
  • Permanently sealed and lubricated
  • Precision dual row angular contact design
  • Available in 52100 bearing steel or 420 stainless steel
  • Available with shielded, 304 stainless steel or nitrile rubber seals
  • Temperature rating up to 80C (180F)
  • Available with concentric or eccentric wheel bushings in inch or metric sizing

 

Image of V-Guide Wheels icon

V-Guide Wheel Roller Bearings


Download the full specifications in the file Cam Roller Technology Catalog(15MB)

Technical Image of V-Guide Wheel - V1

V-Guide 20mm Wheels Dimensional Data
Size (mm) Size (inch) Weight (oz.) Weight (g) Radial Load (lbs) Radial Load (N) Axial Load (lbs) Axial Load (N)
20 3/4 0.42 12 283 1.26 67 297

Technical Image of V-Guide Wheel - V2

V-Guide 30mm Wheels Dimensional Data
Size (mm) Size (inch) Weight (oz.) Weight (g) Radial Load (lbs) Radial Load (N) Axial Load (lbs) Axial Load (N)
30 1.41 40 614 2730 142 632

Technical Image of V-Guide Wheel - V3

V-Guide 45mm Wheels Dimensional Data
Size (mm) Size (inch) Weight (oz.) Weight (g) Radial Load (lbs) Radial Load (N) Axial Load (lbs) Axial Load (N)
45 4.79 136 1386 6166 326 1448

Technical Image of V-Guide Wheel - V4

V-Guide 60mm Wheels Dimensional Data
Size (mm) Size (inch) Weight (oz.) Weight (g) Radial Load (lbs) Radial Load (N) Axial Load (lbs) Axial Load (N)
60 10 285 2246 9991 520 2313

 

Image of V-Guide Wheels icon

V-Guide Wheel Roller Bearings



Technical Info
Catalog
Selection Guide
Interchange Chart
Cam Roller Technology Catalog(15MB)
PBC Product Overview Selection Guide(7MB)


White Papers
Technical Whitepaper for Linear Motion in Washdown Applications Linear Motion Design in Washdown (1775kB)
Lubrication for Linear Roller Bearings and Raceways Lubrication for Linear Roller Bearings and Raceways(346kB)
The Facts About Roller Bearing Life Calculations Roller Bearing Life Calculations(468kB)


Press Releases
V-Guide V-Guide(60kB)


Image of V-Guide Wheels icon

V-Guide Wheel Roller Bearings


Image of V-Guide Wheels icon

V-Guide Wheel Roller Bearings


Download the full specifications in the file Cam Roller Technology Catalog(15MB)








 

Image of V-Guide Wheels icon

V-Guide Wheel Roller Bearings


Loading the player ...
Image of V-Guide Wheels icon

V-Guide Wheel Roller Bearings
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
Image of V-Guide Wheels icon

V-Guide Wheel Roller Bearings
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
PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals