Customizable Solutions for Compact Linear Guides
Compact Series Linear Guide Systems provides smooth, accurate, and repeatable linear motion while maintaining a standard system height of 23 mm. The Compact Series offers versatility in design with its highly customizable configuration options that include:
- Two bearing choices including Gliding Surface Technology or profile rail.
- Lead screw options including 6 and 10 mm diameter with 1, 2, 5, and 10 mm leads most common (other leads available upon request).
- Constant Force anti-backlash nut or standard fixed nut.
- Three drive options: integrated stepper motor mount for use with your own stepper, smart stepper or servo motor, or manual hand knob.
PBC Linear®, a world-class mechatronics manufacturing company, realized the need in the compact actuator market that had not yet been addressed. This enabled PBC Linear to accommodate a wide variety of smaller applications requiring repeatable precision, such as:
- Lab/Medical Automation
- Medical Dental Scanner
- Packaging
- CNC Routing
- Automated Delivery
- Dispensing Robotics
PBC Linear can work with your design team to create a sophisticated assembly that simplifies processes, improves performance, and saves on cost – even when your application has special requirements, such as a multi-axis solution.
The Compact Series is a natural addition to the Mechatronics Enabled line of products. Mechatronics Enabled offers a broad range of mechatronics solutions for small, medium, large, and extra-large applications. Choose from belt, ball-screw, lead screw or non-driven systems complete with a number of mounting and performance accessories. To learn more about Compact Series, please download the catalog.
Discover your ideal linear motion solution: