Hevi-Rail® bearings are heavy duty roller bearings that provide extremely high load capacities for material handling and other applications.
For the purpose of easy mounting, PBC Linear offers Hevi-Rail combined bearings pre-welded to flange plates. Customers can eliminate the gargantuan task of disassembling the bearing, aligning the base and hole, welding the base into place, and reassembling the bearing. We guarantee quality with a complete assembly that’s been pre-aligned and pre-welded, and shipped direct from PBC Linear. Once received, customers need only to bolt the flange and bearing into place, saving time and money. In addition, fixed or eccentric axial rollers can be adjusted to easily eliminate side-to-side play in a system.
In many applications, the HVBEA series bearings provide a good way to deal with axial clearances in the system. Watch the video above or read the steps below regarding how to adjust the eccentric portion of the bearing to reduce any axial play.
Hevi-Rail heavy duty bearings are designed to handle extreme loads for up to 60-ton systems. Calculating the maximum cantilever force capabilities of a Hevi-Rail design is a simple process when following this formula: