FJN (JIS) Open Linear Plain Bearing

FJN (JIS) Open Linear Plain Bearing


Open version of ISO metric closed bearing, the opening is designed to allow use on fully supported shafting for greater system rigidity.

  • All the same features & benefits as the closed bearing
  • Open style available in sizes 8 mm ID to 80 mm ID
  • Static Load Capacities up to 270 kN (61,000 lbs)
  • Standard Shell Material is Aluminum. Stainless Steel bearing shells available
  • Frelon Gold bearing liner standard. Frelon J & Frelon W optional
  • Self Lubricating for oil free operation
  • Optional urethane seals available from 20mm ID and up
  • External lubrication feature is an added option
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Vibration Dampening
  • Custom modifications available – contact an Application Engineer for details