Rail and Slider for Low Profile Redi-Rail Linear Guide

Redi-Rail Low Profile Linear Guide (Metric) - RRL34R Rail and RRL34C Carriage


Low profile Redi-Rail® has a miniscule 19 mm profile and thrives in tight spaces where other linear guides cannot fit! Composed of a lightweight aluminum anodized rail with hardened steel races for strength, Low-Profile Redi-Rail can handle relatively heavy loads up to 110 lbs. Low-profile Redi-Rail linear guide is perfect for material transfer in automated beverage kiosks, small-scale cabinetry guidance and any place requiring precision linear motion within a confined area.

  • Available in lengths up to 3 m (10 ft)
  • Handles loads up to 489 N (110 lb)
  • Hardened steel or 440 stainless steel gothic arch rollers and shaft raceways for high accuracy travel
  • Sealed double row gothic arch roller bearings
  • Precision machined rail for high parallelism - Shaft raceways parallel within 0.050 mm (0.002 in)
  • Rail straightness +/-0.5. mm/300mm (+/-0.002 in/foot)
  • Compact overall rail/carriage system height of 19 mm (0.750 in)
  • Standard 3048mm (10 ft) lengths which are end join-able for longer lengths
  • Optional slide oil impregnated lube pad wipers for self-lubrication of shaft raceways on rail
  • Operating temperatures up to 80C (176F)
  • Corrosion resistant version available