1RPS (Inch) High Profile Simplicity Linear Slide Assembly

1RPS (Inch) High Profile Simplicity Linear Slide Assembly


Simplicity® Linear Slide Technology handles heavy loads and excels in harsh, contaminated environments. 1RPS Plain Bearing Linear Slide Assemblies are equipped with Frelon bearings that are self-lubricating (no external lubricants), handle a wide temperature range (-400°F / 400°F) (-240°C / 240°C), and tolerate and dampen vibration. Features include:

Rail Mounted & Plate Supported - Ball Screw Driven (supported on one end only)
  • Rail shaft diameters from 12.7mm (0.5 in) to 50.8 mm (2.0 in)
  • Rail lengths to 2440 mm (96 in)
  • Carriage speeds up to 0.457 m/s (18 in/s)
  • Normal carriage loads up to 83,000 N (18,750 lbf) 
  • Bearing materials available include FrelonGOLD®, Frelon® J and ball bearing
  • Shaft materials available include alloy steel, anodized aluminum, 440 stainless steel, and chrome plated 303 stainless steel

Standard components include:

  • (1) Aluminum alloy mounting plate
  • (4) Simplicity® pillow block assemblies
  • (2) Alloy steel shafting
  • (2) Aluminum alloy support rails
  • (1) Rolled ball screw
  • (1) Aluminum alloy end plate