Item added to cart successfully
Simplicity® Linear Slide Technology handles heavy loads and excels in harsh, contaminated environments. RPS Plain Bearing Linear Slide Assemblies are equipped with Frelon bearings that are self-lubricating (no external lubricants), handle a wide temperature range −240°C to −240°C (−400°F to 400°F) and tolerate and dampen vibration. Features include:
Rail Mounted & Plate Supported
Standard components include:
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
Laying the Framework for Green Energy
Linear Motion in Large Format Printers
High Speed Pick-and-Place Automation
Lab and Medical Equipment
Automated Packaging Systems
Automating Circuit Board Assembly
A Million Pieces of Mail
Medical Diagnostics Solutions
Measuring Moisture in Paper
Bottling Up Linear Motion
SIMO Series and 3D Printer Supports Marine Corps
Customized Actuators Help Protect Observatory Lens
Uni-Guide Actuator Refines Inspection System
White Papers
Cartesian Robot Delivery Systems for Retail Kiosks
Press Releases
Linear Actuator Technology (LAT) Cartesian Gantry
Data Sheets
Actuator Body Length Calculation
Blog Articles
Bearing Solutions for Harsh Environments
Providing Quick Response with Powerful Tools
Linear Motion for Printing, Scanning, and Etching
An Overview of Linear Actuators (Mechatronics)
Mechatronics Solution for Large Format 3D Printer
StepSERVO Closed Loop Stepper Technology
Benefits of the Internet of Things in Linear Motion
Factors Which Affect Accuracy & Repeatability
Auto-Checkout Improves Customer Experience
SIMO Series Product Overview
Customizable Solutions for Compact Linear Guides
A Quick Overview of GST
Calculating Actuator Length and Slide Overtravel
The Pitfalls of Fixed Center Belt Drives
Adjusting Belt Tension on MT Actuators
Actuators in Cartesian Robot Assemblies
Miniature Linear Motion Line
Dealing with Change: An Engineering Challenge
Miniature Linear Actuator Overview
SIMO Process Overview
Leaders in Innovation
The Benefits of Custom Bearings
Lead Screw and Motor Connection Interfaces
White Paper: How to Design a Retail Kiosk
Non-Captive Linear Actuators
Lead Screw Precision in Medical Applications
Belt Drive or Lead Screw?
Linear Actuators: Belt-Driven MTB Series Overview
Product Line Expansion for Screw-Driven Actuators
Max Horizontal Load (Fz)
Max Linear Stroke
Bearing Type
Drive Type
Please check your email for further instructions.