NOTE: To access additional options related to SIMO Actuators and custom lengths, go to the Configure and Quote tab.
Max Horizantal Load (Fz)

< 2500 N (560 lbf)

2500 to 6000 N (560 to 1348 lbf)
Max Linear Stroke

< 650mm (25.59")

650 to 1900mm (25.59 to 74.8")
Bearing Type

Ball Bearing

Cam Roller

Plain Bearing
Drive Type

Belt Driven

Lead Screw