Standard Gripper Image JGZ64

3-Finger Concentric Gripper Kit (64 mm)


Universal 2-finger parallel gripper of the compact class with T-slot guidance and the best cost-performance ratio. Optimum standard solution for many fields of application. Universal application in clean and slightly dirty surroundings in machine building and plant building industry, assembly and handling as well as automotive industry.

BENEFITS

  • Sturdy T-slot guidance 
  • Compact dimensions and low weight 
  • High maximum moments
  • Wedge-hook design
  • Comprehensive sensor accessories
  • Mounting from two gripper sides
  • Air supply via hose-free direct connection or screw connections

SPECIFICATIONS

  • Size: 64, pneumatic
  • Stroke per jaw: 6 mm
  • Closing force: 580 N
  • Opening force: 640 N
  • Max. ambient temperature: 90 °C

KIT INCLUDES

  • Pneum. Gripper: (1) JGZ 64-1
  • AGS Adapter: (1) ADA-JGZ-PZN-DPZ-64-1-P22
  • AGS Connector: (2) PPV-P22-P22-2
  • AGS Base Jaw: (3) HSP-E-JGP-64-P22-S
  • Pneum. Fitting: (2) SWV-M5-6
Click on the product catalog icon to download this product catalog

Products Brands

Hevi-Rail LogoIntegral V LogoRedi Rail LogoSimplicity LogoUni-Guide LogoApplied Cobotics product brand logo