Automated Material Lift Image

Automated Material Lift (AML) System


The Automated Material Lift (AML) system is designed to assist collaborative robots by consistently loading and unloading material dunnage trays within the cobot-accessible work area. The AML is comprised of a belt-driven lift, arm loader, and tray rack tower for storage of parts trays. This system eliminates the need for a worker to remove and reload material from the cobot work zone periodically. As a result, cobot productivity can be increased anywhere from 10- to 20-times that of conventional means.

FEATURES

  • Compatible with pallet jacks
  • Cobot wrist camera
  • Easy cobot setup
  • Compatible with most cobots
  • HMI touch screen display for easy lift control
  • Plug and play solution
  • Removeable, portable cart 

SPECIFICATIONS

  • Overall dimensions: 55″ x 41″ x 76″
  • Standard aluminum or stainless tray dimensions: 18″ x 26″
  • Weight: 1200 lb
  • Power Required: 220V Single Phase
  • Tray Tower capacity: 17 Trays
  • Max tray capacity: Base model = 50 lb, Upgraded model = 150 lb
Click on the product catalog icon to download this product catalog