Electric Gripper image for Cobots

Electrical Collaborative Gripper (40 mm)


Electric collaborating gripper for small components will direct mount to almost every cobot. 

FEATURES

  • ISO 50 Open Wires
  • 24V DC / Control via digital I/O
  • Integrated Sensors
  • Standard Fingers optional
  • DGUV Certified

SPECIFICATIONS

  • Size: 40
  • Stroke per jaw: 6 mm
  • Min. gripping force: 35 N
  • Max. gripping force: 140 N
  • Power supply: 24 V DC
  • Max. total current: 0.6 A
  • Max. ambient temperature: 55 °C
Click on the product catalog icon to download this product catalog

Products Brands

Hevi-Rail LogoIntegral V LogoRedi Rail LogoSimplicity LogoUni-Guide LogoApplied Cobotics product brand logo